Lubrication and Wiper Units AB52-E (Part Numbers)

Lubrication and Wiper Units AB52-E
  • Volume Discount
[Specifications]
・Main dimension(mm): 55 x 135 x 18

Lubrication and wiper units, wiper for LFL.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AB52-E

Part Number
AB52-E
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

62.55 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Main dimension(mm) 55 x 135 x 18 Weight/Unit(kg) 0.13

This page is Lubrication and Wiper Units AB52-E, part number AB52-E.
You can find the detail information about specifications and dimensions on part number AB52-E.

Tech Support