Cylindrical Roller Bearing SL04..-D-PP-2NR, Full Complement Roller Set, Two-Row, Locating Bearing, Type SL04 (SL04300-D-PP-2NR)

  • Volume Discount

Product Details:

Manufacturer part number: SL04300-D-PP-2NR

Brand: INA

Price: 5,627.31

Delivery time: 4 Days


Technical Data:

Bore diameter: 300 mm

Outside diameter: 380 mm

Product size (width): 95 mm

Limiting speed of grease in rpm: 455 1/min

Basic Dynamic Load Rating, Radial [C r]: 900000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SL04300-D-PP-2NR

Part Number
SL04300-D-PP-2NR
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore diameter
(mm)
Outside diameter
(mm)
Product size (width)
(mm)
Limiting speed of grease in rpm Basic Dynamic Load Rating, Radial [C r]
(N)
Basic static load rating, radial [C 0r]
(N)
Radial Clearance Weight
(kg)

5,627.31 €

1 Available 4 Days 30038095455 1/min9000002250000CN23.9

Loading...

  1. 1

This page is Cylindrical Roller Bearing SL04..-D-PP-2NR, Full Complement Roller Set, Two-Row, Locating Bearing, Type SL04, part number SL04300-D-PP-2NR.
You can find the detail information about specifications and dimensions on part number SL04300-D-PP-2NR.

Variation of this product

Part Number
SL04260-D-PP-2NR
SL045018-D-PP-2NR-C3
SL045019-D-PP-2NR
SL045024-D-PP-2NR-C3
SL045026-D-PP-2NR-C3
SL045028-D-PP-2NR-C3
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bore diameter
(mm)
Outside diameter
(mm)
Product size (width)
(mm)
Limiting speed of grease in rpm Basic Dynamic Load Rating, Radial [C r]
(N)
Basic static load rating, radial [C 0r]
(N)
Radial Clearance Weight
(kg)

3,020.22 €

1 Available 4 Days 26034095520 1/min8400001990000CN21.1
-

414.98 €

1 Available 4 Days 90140671410 1/min305000510000C33.55

511.75 €

1 Available 4 Days 95145671360 1/min315000530000CN3.72
-

819.71 €

1 Available 4 Days 120180801090 1/min410000740000C36.98
-

952.77 €

1 Available 4 Days 13020095960 1/min540000960000C310.45
-

1,055.12 €

1 Available 4 Days 14021095910 1/min6100001100000C310.66

Tech Support