Cylindrical Roller Bearing SL04..-D, Full Complement Roller Set, Two-Row, Locating Bearing, Type SL04 (Part Numbers)

Cylindrical Roller Bearing SL04..-D, Full Complement Roller Set, Two-Row, Locating Bearing, Type SL04
  • Volume Discount
Cylindrical roller bearing SL04..-D, full complement roller set, two-row, locating bearing, central rib on outer ring, 3 ribs on inner ring, type SL04

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SL045016-D
SL045018-D-C3
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore diameter
(mm)
Outside diameter
(mm)
Product size (width)
(mm)
Limiting speed of grease in rpm Basic Dynamic Load Rating, Radial [C r]
(N)
Basic static load rating, radial [C 0r]
(N)
Radial Clearance Weight
(kg)

271.69 €

1 Available 4 Days 80125601620 1/min210000340000CN2.54
-

367.52 €

1 Available 4 Days 90140671410 1/min305000510000C33.53

Loading...

  1. 1

Tech Support