Cylindrical Roller Bearing SL04..-PP, Full Complement Roller Set, Two-Row, Locating Bearing, Type SL04 (SL045008-PP-C4)

Cylindrical Roller Bearing SL04..-PP, Full Complement Roller Set, Two-Row, Locating Bearing, Type SL04 SL045008-PP-C4
  • Volume Discount

Product Details:

Manufacturer part number: SL045008-PP-C4

Brand: INA

Price: 109.43

Delivery time: 4 Days


Technical Data:

Bore diameter: 40 mm

Outside diameter: 68 mm

Product size (width): 38 mm

Limiting speed of grease in rpm: 3150 1/min

Basic Dynamic Load Rating, Radial [C r]: 80000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SL045008-PP-C4

Part Number
SL045008-PP-C4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore diameter
(mm)
Outside diameter
(mm)
Product size (width)
(mm)
Limiting speed of grease in rpm Basic Dynamic Load Rating, Radial [C r]
(N)
Basic static load rating, radial [C 0r]
(N)
Radial Clearance Weight
(kg)

109.43 €

1000 4 Days 4068383150 1/min80000111000C40.53

Loading...

  1. 1

This page is Cylindrical Roller Bearing SL04..-PP, Full Complement Roller Set, Two-Row, Locating Bearing, Type SL04, part number SL045008-PP-C4.
You can find the detail information about specifications and dimensions on part number SL045008-PP-C4.

Variation of this product

Part Number
SL045004-PP-C3
SL045009-PP-C2
SL045009-PP-C4
SL045010-PP-C2
SL045011-PP-C2
SL045012-PP-C4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bore diameter
(mm)
Outside diameter
(mm)
Product size (width)
(mm)
Limiting speed of grease in rpm Basic Dynamic Load Rating, Radial [C r]
(N)
Basic static load rating, radial [C 0r]
(N)
Radial Clearance Weight
(kg)

61.89 €

1000 4 Days 2042305500 1/min4150051000C30.19

121.48 €

1000 4 Days 4575402800 1/min97000139000C20.66

119.25 €

1000 4 Days 4575402800 1/min97000139000C40.66

137.12 €

1000 4 Days 5080402600 1/min102000151000C20.76

159.89 €

1000 4 Days 5590462340 1/min120000186000C21.18

173.29 €

1000 4 Days 6095462180 1/min125000201000C41.18

Tech Support