Needle Roller Cage Assembly K..-ZW, Two-Row (K60X66X40-ZW-A/0-7)

Needle Roller Cage Assembly K..-ZW, Two-Row K60X66X40-ZW-A/0-7

Product Details:

Manufacturer part number: K60X66X40-ZW-A/0-7

Brand: INA

Price: 37.48

Delivery time: 4 Days


Technical Data:

Product size (width): 40 mm

Ref. speed rpm: 4650 1/min

Limiting speed in rpm: 7800 1/min

Inner Diameter of Needle Roller Complement [F w]: 60 mm

Outside Diameter of Needle Roller Complement [E w]: 66 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K60X66X40-ZW-A/0-7

Part Number
K60X66X40-ZW-A/0-7
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (width)
(mm)
Ref. speed rpm Limiting speed in rpm Inner Diameter of Needle Roller Complement [F w]
(mm)
Outside Diameter of Needle Roller Complement [E w]
(mm)
Basic Dynamic Load Rating, Radial [C r]
(N)
Basic static load rating, radial [C 0r]
(N)
Weight
(kg)

37.48 €

1000 4 Days 404650 1/min7800 1/min6066580001510000.12

Loading...

  1. 1

This page is Needle Roller Cage Assembly K..-ZW, Two-Row, part number K60X66X40-ZW-A/0-7.
You can find the detail information about specifications and dimensions on part number K60X66X40-ZW-A/0-7.

Variation of this product

Part Number
K40X45X30-ZW/0-7
K58X65X36-ZW-A/0-7
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (width)
(mm)
Ref. speed rpm Limiting speed in rpm Inner Diameter of Needle Roller Complement [F w]
(mm)
Outside Diameter of Needle Roller Complement [E w]
(mm)
Basic Dynamic Load Rating, Radial [C r]
(N)
Basic static load rating, radial [C 0r]
(N)
Weight
(kg)
-

32.97 €

5000 4 Days 307200 1/min11500 1/min404526500540000.06

38.48 €

1000 4 Days 365100 1/min8000 1/min5865490001070000.12

Tech Support