Drawn Cup Needle Roller Bearing with Open End HK, to DIN 618/ISO 3245 (HK0606-B)

Drawn Cup Needle Roller Bearing with Open End HK, to DIN 618/ISO 3245 HK0606-B
  • Volume Discount

Product Details:

Manufacturer part number: HK0606-B

Brand: INA

Price: 3.03

Delivery time: 4 Days


Technical Data:

Outside diameter: 10 mm

Limiting speed of grease in rpm: 21900 1/min

Width C: 6 mm

Ref. speed rpm: 31500 1/min

Limiting speed in rpm: 36500 1/min


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HK0606-B

Part Number
HK0606-B
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(mm)
Limiting speed of grease in rpm Width C
(mm)
Ref. speed rpm Limiting speed in rpm Under Roller Diameter [F w]
(mm)
Basic Dynamic Load Rating, Radial [C r]
(N)
Basic static load rating, radial [C 0r]
(N)
Lubricant Weight
(g)

3.03 €

10 Available 4 Days 1021900 1/min631500 1/min36500 1/min616101220-1.5

Loading...

  1. 1

This page is Drawn Cup Needle Roller Bearing with Open End HK, to DIN 618/ISO 3245, part number HK0606-B.
You can find the detail information about specifications and dimensions on part number HK0606-B.

Variation of this product

Part Number
HK0306-TV-A-L271
HK0509-B-L091
HK0509-B-L564
HK0608-B-L178
HK0608-B-L294
HK0609-B-L271
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outside diameter
(mm)
Limiting speed of grease in rpm Width C
(mm)
Ref. speed rpm Limiting speed in rpm Under Roller Diameter [F w]
(mm)
Basic Dynamic Load Rating, Radial [C r]
(N)
Basic static load rating, radial [C 0r]
(N)
Lubricant Weight
(g)
-

3.03 €

2000 Available 4 Days 6.529000 1/min657000 1/min48000 1/min31230840L2710.715
-

3.37 €

2000 Available 4 Days 923500 1/min936500 1/min39000 1/min524001990L0912.03
-

3.08 €

1000 Available 4 Days 923500 1/min936500 1/min39000 1/min524001990L5642.03
-

3.46 €

2500 4 Days 1021900 1/min831500 1/min36500 1/min620301650L1782.09
-

3.18 €

2500 4 Days 1021900 1/min831500 1/min36500 1/min620301650L2942.09
-

3.20 €

500 Available 4 Days 1021900 1/min930500 1/min36500 1/min628502600L2712.34

Tech Support