Drawn Cup Needle Roller Bearing with Open End HN, Full Complement Needle Roller Set (HN1516)

Drawn Cup Needle Roller Bearing with Open End HN, Full Complement Needle Roller Set HN1516
  • Volume Discount

Product Details:

Manufacturer part number: HN1516

Brand: INA

Price: 5.12

Delivery time: 4 Days


Technical Data:

Outside diameter: 21 mm

Limiting speed of grease in rpm: 7100 1/min

Ref. speed rpm: 9600 1/min

Width, outer ring [C]: 16 mm

Under Roller Diameter [F w]: 15 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HN1516

Part Number
HN1516
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(mm)
Limiting speed of grease in rpm Ref. speed rpm Width, outer ring [C]
(mm)
Under Roller Diameter [F w]
(mm)
Basic Dynamic Load Rating, Radial [C r]
(N)
Basic static load rating, radial [C 0r]
(N)
Lubricant Weight
(g)

5.12 €

385 Available 4 Days 217100 1/min9600 1/min16151540027500L56317.3

Loading...

  1. 1

This page is Drawn Cup Needle Roller Bearing with Open End HN, Full Complement Needle Roller Set, part number HN1516.
You can find the detail information about specifications and dimensions on part number HN1516.

Variation of this product

Part Number
HN1210
HN1412
HN1612
HN1816
HN1816-L407
HN2020
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outside diameter
(mm)
Limiting speed of grease in rpm Ref. speed rpm Width, outer ring [C]
(mm)
Under Roller Diameter [F w]
(mm)
Basic Dynamic Load Rating, Radial [C r]
(N)
Basic static load rating, radial [C 0r]
(N)
Lubricant Weight
(g)

4.32 €

1000 Available 4 Days 168900 1/min11900 1/min1012800013400L5635.3

4.80 €

1000 Available 4 Days 207500 1/min10400 1/min12141100017500-12

10.22 €

308 Available 4 Days 226700 1/min9200 1/min12161200020300-13

6.65 €

5 Available 4 Days 246000 1/min8000 1/min16181700032500-20
-

7.63 €

1200 Available 4 Days 246000 1/min8000 1/min16181700032500L40720

13.08 €

225 Available 4 Days 265400 1/min7200 1/min20202240048000-27.9

Tech Support