Drawn Cup Roller Clutch HF..-KF-R, with Plastic Springs and Knurled Outer Ring

Drawn Cup Roller Clutch HF..-KF-R, with Plastic Springs and Knurled Outer Ring
  • Volume Discount
Drawn cup roller clutches with plastic springs and knurled outer ring

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HF0306-KF-R-L564
HF0406-KF-R-A-L564
HF0612-KF-R-A-L564
HF0812-KF-R-A-L564
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Permissible speed in the case that the shaft is rotated Allowable Rotational Speed When the Outer Ring Rotates Outside diameter
(mm)
Width, outer ring [C]
(mm)
Under Roller Diameter [F w]
(mm)
Permissible Torque [M d per]
(Nm)
Weight
(g)

7.40 €

1000 Available 4 Days 45000 1/min8000 1/min6.5630.060.717
-

7.46 €

1000 Available 4 Days 34000 1/min8000 1/min8640.10.973
-

7.46 €

890 Available 4 Days 23000 1/min13000 1/min101260.62.865
-

7.46 €

1000 Available 4 Days 17000 1/min12000 1/min1212813.465

Loading...

  1. 1

Tech Support