Drawn Cup Roller Clutch HFL..-KF, with Bearing Arrangement, Plastic Springs (HFL0408-KF-A-L564)

Drawn Cup Roller Clutch HFL..-KF, with Bearing Arrangement, Plastic Springs HFL0408-KF-A-L564
  • Volume Discount

Product Details:

Manufacturer part number: HFL0408-KF-A-L564

Brand: INA

Price: 12.05

Delivery time: 4 Days


Technical Data:

Permissible speed in the case that the shaft is rotated: 34000 1/min

Allowable Rotational Speed When the Outer Ring Rotates: 8000 1/min

Outside diameter: 8 mm

Width, outer ring [C]: 8 mm

Under Roller Diameter [F w]: 4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HFL0408-KF-A-L564

Part Number
HFL0408-KF-A-L564
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Permissible speed in the case that the shaft is rotated Allowable Rotational Speed When the Outer Ring Rotates Outside diameter
(mm)
Width, outer ring [C]
(mm)
Under Roller Diameter [F w]
(mm)
Basic Dynamic Load Rating, Radial [C r]
(N)
Basic static load rating, radial [C 0r]
(N)
Weight
(g)
-

12.05 €

1000 Available 4 Days 34000 1/min8000 1/min884--1.6

Loading...

  1. 1

This page is Drawn Cup Roller Clutch HFL..-KF, with Bearing Arrangement, Plastic Springs, part number HFL0408-KF-A-L564.
You can find the detail information about specifications and dimensions on part number HFL0408-KF-A-L564.

Variation of this product

Part Number
HFL0615-KF-L564
HFL0822-KF-L564
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Permissible speed in the case that the shaft is rotated Allowable Rotational Speed When the Outer Ring Rotates Outside diameter
(mm)
Width, outer ring [C]
(mm)
Under Roller Diameter [F w]
(mm)
Basic Dynamic Load Rating, Radial [C r]
(N)
Basic static load rating, radial [C 0r]
(N)
Weight
(g)

12.05 €

1000 Available 4 Days 23000 1/min13000 1/min10156--3.71

11.15 €

5000 Available 4 Days 17000 1/min12000 1/min12228365039506.22

Tech Support