Drawn Cup Roller Clutch HFLZ, with Bearing Arrangement (HFLZ061014-A-L564)

Drawn Cup Roller Clutch HFLZ, with Bearing Arrangement HFLZ061014-A-L564
  • Volume Discount

Product Details:

Manufacturer part number: HFLZ061014-A-L564

Brand: INA

Price: 15.45

Delivery time: 4 Days


Technical Data:

Permissible speed in the case that the shaft is rotated: 14000 1/min

Allowable Rotational Speed When the Outer Ring Rotates: 12000 1/min

Outside diameter: 15.875 mm

Width, outer ring [C]: 22.22 mm

Under Roller Diameter [F w]: 9.525 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HFLZ061014-A-L564

Part Number
HFLZ061014-A-L564
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Permissible speed in the case that the shaft is rotated Allowable Rotational Speed When the Outer Ring Rotates Outside diameter
(mm)
Width, outer ring [C]
(mm)
Under Roller Diameter [F w]
(mm)
Basic Dynamic Load Rating, Radial [C r]
(N)
Basic static load rating, radial [C 0r]
(N)
Weight
(kg)

15.45 €

1000 Available 4 Days 14000 1/min12000 1/min15.87522.229.525580055000.01

Loading...

  1. 1

This page is Drawn Cup Roller Clutch HFLZ, with Bearing Arrangement, part number HFLZ061014-A-L564.
You can find the detail information about specifications and dimensions on part number HFLZ061014-A-L564.

Variation of this product

Part Number
HFLZ101416-L564
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Permissible speed in the case that the shaft is rotated Allowable Rotational Speed When the Outer Ring Rotates Outside diameter
(mm)
Width, outer ring [C]
(mm)
Under Roller Diameter [F w]
(mm)
Basic Dynamic Load Rating, Radial [C r]
(N)
Basic static load rating, radial [C 0r]
(N)
Weight
(kg)

16.94 €

1000 Available 4 Days 8500 1/min5000 1/min22.22525.415.875740085000.02

Tech Support