Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AXS4558
Part Number
|
---|
AXS4558 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Bore diameter (mm) | Outside diameter (mm) | Height H (mm) | Contact-angle [α] (°) | Basic Dynamic Load Rating, Axial [C a] (N) | Basic Dynamic Load Rating, Radial [C r] (N) | Basic Static Load Rating, Axial [C 0a] (N) | Basic static load rating, radial [C 0r] (N) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
30.32 € | 20 | Available | 4 Days | 45 | 58 | 6 | 45 | 18200 | 7600 | 56000 | 11200 | 34.8 |
Loading...
This page is Axial Conical Thrust Cage Needle Roller Bearing, AXS Series, part number AXS4558.
You can find the detail information about specifications and dimensions on part number AXS4558.
Configure
Basic Attributes
Type
Bore diameter(mm)
Outside diameter(mm)
Height H(mm)
Contact-angle [α](°)
Basic Dynamic Load Rating, Axial [C a](N)
Basic Dynamic Load Rating, Radial [C r](N)
Basic Static Load Rating, Axial [C 0a](N)
Basic static load rating, radial [C 0r](N)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
AXS120134 |
AXS1220 |
AXS140154 |
AXS150164 |
AXS6074 |
AXS8599 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Bore diameter (mm) | Outside diameter (mm) | Height H (mm) | Contact-angle [α] (°) | Basic Dynamic Load Rating, Axial [C a] (N) | Basic Dynamic Load Rating, Radial [C r] (N) | Basic Static Load Rating, Axial [C 0a] (N) | Basic static load rating, radial [C 0r] (N) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
52.57 € | 10 | Available | 4 Days | 120 | 134 | 6 | 60 | 31500 | - | 152000 | - | 82 | ||
9.14 € | 50000 | 4 Days | 12 | 20 | 3 | 60 | 3400 | - | 7800 | - | 3 | |||
29.15 € | 10000 | 4 Days | 140 | 154 | 6 | 60 | 36000 | - | 190000 | - | 94 | |||
47.69 € | 50000 | 4 Days | 150 | 164 | 6 | 60 | 35500 | - | 190000 | - | 102 | |||
35.34 € | 20 | Available | 4 Days | 60 | 74 | 5 | 60 | 15600 | - | 62000 | - | 34.795 | ||
39.09 € | 20 | Available | 4 Days | 85 | 99 | 6 | 60 | 26500 | - | 109000 | - | 60 |