Axial/Radial Bearing, Double Direction, Screw Mounting, for Higher Speeds, with Integrated Angular Measuring System, YRTSM Series (YRTSM260-C)

Axial/Radial Bearing, Double Direction, Screw Mounting, for Higher Speeds, with Integrated Angular Measuring System, YRTSM Series YRTSM260-C
  • Volume Discount

Product Details:

Manufacturer part number: YRTSM260-C

Brand: INA

Price: 8,608.09

Delivery time: 4 Days


Technical Data:

Bore diameter: 260 mm

Outside diameter: 385 mm

Height H: 55 mm

Limiting speed in rpm: 910 1/min

Basic Dynamic Load Rating, Axial [C a]: 173000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

YRTSM260-C

Part Number
YRTSM260-C
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore diameter
(mm)
Outside diameter
(mm)
Height H
(mm)
Limiting speed in rpm Basic Dynamic Load Rating, Axial [C a]
(N)
Basic Dynamic Load Rating, Radial [C r]
(N)
Basic Static Load Rating, Axial [C 0a]
(N)
Basic static load rating, radial [C 0r]
(N)
Weight
(kg)

8,608.09 €

1 Available 4 Days 26038555910 1/min173000110000105000030500017.51

Loading...

  1. 1

This page is Axial/Radial Bearing, Double Direction, Screw Mounting, for Higher Speeds, with Integrated Angular Measuring System, YRTSM Series, part number YRTSM260-C.
You can find the detail information about specifications and dimensions on part number YRTSM260-C.

Variation of this product

Part Number
YRTSM200-C
YRTSM325-C
YRTSM395-C
YRTSM460-C
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bore diameter
(mm)
Outside diameter
(mm)
Height H
(mm)
Limiting speed in rpm Basic Dynamic Load Rating, Axial [C a]
(N)
Basic Dynamic Load Rating, Radial [C r]
(N)
Basic Static Load Rating, Axial [C 0a]
(N)
Basic static load rating, radial [C 0r]
(N)
Weight
(kg)

6,417.25 €

1000 4 Days 200300451160 1/min155000940008400002260008.8

9,429.92 €

1000 4 Days 32545060760 1/min191000109000126000032000027

13,406.66 €

1 Available 4 Days 39552565650 1/min214000121000154000039000032.2

17,195.22 €

1 Available 4 Days 46060070560 1/min221000168000169000057000045

Tech Support