Crossed Roller Bearing, SX Series (SX011868)

Crossed Roller Bearing, SX Series SX011868
  • Volume Discount

Product Details:

Manufacturer part number: SX011868

Brand: INA

Price: 3,642.31

Delivery time: 4 Days


Technical Data:

Bore diameter: 340 mm

Outside diameter: 420 mm

Product type: Standard

Height H: 38 mm

Weight: 12.92 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SX011868

Part Number
SX011868
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore diameter
(mm)
Outside diameter
(mm)
Product type Height H
(mm)
Weight
(kg)

3,642.31 €

1000 4 Days 340420Standard3812.92

Loading...

  1. 1

This page is Crossed Roller Bearing, SX Series, part number SX011868.
You can find the detail information about specifications and dimensions on part number SX011868.

Variation of this product

Part Number
SX011814-A-VSP
SX011818-A
SX011818-A-VSP
SX011868-VSP
SX011880
SX011880-VSP
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bore diameter
(mm)
Outside diameter
(mm)
Product type Height H
(mm)
Weight
(kg)

332.02 €

1000 4 Days 7090Bearing preload Standard100.17

333.98 €

1000 4 Days 90115Standard130.35

333.98 €

1000 4 Days 90115Bearing preload Standard130.36

3,642.31 €

1000 4 Days 340420Bearing preload Standard3813.1

9,408.62 €

1000 4 Days 400500Standard4623.22

9,408.62 €

1000 4 Days 400500Bearing preload Standard4623.6

Tech Support