Crossed Roller, Bearing with External Gear Teeth, Sealed, XSA Series (XSA140844-N)

Crossed Roller, Bearing with External Gear Teeth, Sealed, XSA Series XSA140844-N

Product Details:

Manufacturer part number: XSA140844-N

Brand: INA

Price: 6,243.78

Delivery time: 4 Days


Technical Data:

Outside diameter: 950.1 mm

Weight: 71 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

XSA140844-N

Part Number
XSA140844-N
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(mm)
Weight
(kg)

6,243.78 €

1000 4 Days 950.171

Loading...

  1. 1

Basic information

Height H(mm) 56

This page is Crossed Roller, Bearing with External Gear Teeth, Sealed, XSA Series, part number XSA140844-N.
You can find the detail information about specifications and dimensions on part number XSA140844-N.

Variation of this product

Part Number
XSA140414-N
XSA140544-N
XSA140944-N
XSA141094-N
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outside diameter
(mm)
Weight
(kg)

3,268.28 €

1000 4 Days 503.330.25

4,097.11 €

1 4 Days 640.344.1

7,187.34 €

1000 4 Days 1046.177

7,845.00 €

1000 4 Days 1198.191

Tech Support