Cylindrical Roller Bearing, SL1818..-E-TB Full Complement Roller Set, Single Row, Semi-Locating Bearing, Type SL18

Cylindrical Roller Bearing, SL1818..-E-TB Full Complement Roller Set, Single Row, Semi-Locating Bearing, Type SL18
  • Volume Discount
Cylindrical roller bearing, SL1818..-E-TB full complement roller set, single row, semi-locating bearing, 1 rib on outer ring, 2 ribs on inner ring, type SL18

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SL1818/530-E-TB
SL1818/560-E-TB
SL1818/630-E-TB
SL1818/670-E-TB
SL1818/710-E-TB
SL1818/750-E-TB
SL1818/800-E-TB
SL1818/900-E-TB
SL1818/950-E-TB
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore diameter
(mm)
Outside diameter
(mm)
Product size (width)
(mm)
Ref. speed rpm Limiting speed in rpm Basic Dynamic Load Rating, Radial [C r]
(N)
Basic static load rating, radial [C 0r]
(N)
Weight
(kg)

7,855.92 €

1000 4 Days 53065056320 1/min510 1/min1010000217000036.6

8,511.54 €

1000 4 Days 56068056300 1/min485 1/min1040000229000038.4

11,316.25 €

1000 4 Days 63078069260 1/min425 1/min1410000315000068

13,580.55 €

1000 4 Days 67082069242 1/min405 1/min1450000330000072

15,844.00 €

1000 4 Days 71087074215 1/min375 1/min1730000395000087.14

16,478.20 €

1000 4 Days 75092078204 1/min355 1/min18100004200000105.68

16,923.91 €

1000 4 Days 80098082188 1/min335 1/min20000004700000126

27,421.03 €

1 Available 4 Days 900109085157 1/min295 1/min23200005700000154.8

30,992.08 €

1 Available 4 Days 950115090146 1/min280 1/min25500006300000182.4

Loading...

  1. 1

Tech Support