Drawn Cup Needle Roller Bearing with Closed End BK..-RS, Lip Seal on One Side

Drawn Cup Needle Roller Bearing with Closed End BK..-RS, Lip Seal on One Side
  • Volume Discount
Drawn cup needle roller bearings with closed end BK..-RS, lip seal on one side

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BK1514-RS-L271

Part Number
BK1514-RS-L271
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.92 €

1000 Available 4 Days

Loading...

  1. 1

Basic information

Outside diameter(mm) 21 Limiting speed of grease in rpm 9900 1/min Limiting speed in rpm 9900 1/min
Width, outer ring [C](mm) 14 Under Roller Diameter [F w](mm) 15 Basic Dynamic Load Rating, Radial [C r](N) 7800
Basic static load rating, radial [C 0r](N) 9800 Weight(kg) 0.01

This page is Drawn Cup Needle Roller Bearing with Closed End BK..-RS, Lip Seal on One Side, part number BK1514-RS-L271.
You can find the detail information about specifications and dimensions on part number BK1514-RS-L271.

Tech Support