Drawn Cup Roller Clutch HF, with Steel Springs (HF0612-L564)

Drawn Cup Roller Clutch HF, with Steel Springs HF0612-L564
  • Volume Discount

Product Details:

Manufacturer part number: HF0612-L564

Brand: INA

Price: 6.49

Delivery time: 4 Days


Technical Data:

Permissible speed in the case that the shaft is rotated: 23000 1/min

Allowable Rotational Speed When the Outer Ring Rotates: 13000 1/min

Outside diameter: 10 mm

Width, outer ring [C]: 12 mm

Under Roller Diameter [F w]: 6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HF0612-L564

Part Number
HF0612-L564
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Permissible speed in the case that the shaft is rotated Allowable Rotational Speed When the Outer Ring Rotates Outside diameter
(mm)
Width, outer ring [C]
(mm)
Under Roller Diameter [F w]
(mm)
Permissible Torque [M d per]
(Nm)
Weight
(g)

6.49 €

1000 Available 4 Days 23000 1/min13000 1/min101261.762.83

Loading...

  1. 1

This page is Drawn Cup Roller Clutch HF, with Steel Springs, part number HF0612-L564.
You can find the detail information about specifications and dimensions on part number HF0612-L564.

Variation of this product

Part Number
HF0812-L564
HF1012-L564
HF1216-L564
HF1416-L564
HF1616-L564
HF1816-L564
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Permissible speed in the case that the shaft is rotated Allowable Rotational Speed When the Outer Ring Rotates Outside diameter
(mm)
Width, outer ring [C]
(mm)
Under Roller Diameter [F w]
(mm)
Permissible Torque [M d per]
(Nm)
Weight
(g)

6.49 €

1000 Available 4 Days 17000 1/min12000 1/min121283.153.475

6.82 €

1000 Available 4 Days 14000 1/min11000 1/min1412105.34.18

7.23 €

1000 Available 4 Days 11000 1/min8000 1/min18161212.211.15

7.29 €

1000 Available 4 Days 9500 1/min8000 1/min20161417.312.84

7.40 €

1000 Available 4 Days 8500 1/min7500 1/min22161620.515

8.08 €

1000 Available 4 Days 7500 1/min7500 1/min24161824.115.785

Tech Support