Drawn Cup Roller Clutch HFL, with Bearing Arrangement, Steel Springs (HFL2530-L564)

Drawn Cup Roller Clutch HFL, with Bearing Arrangement, Steel Springs HFL2530-L564
  • Volume Discount

Product Details:

Manufacturer part number: HFL2530-L564

Brand: INA

Price: 18.89

Delivery time: 4 Days


Technical Data:

Permissible speed in the case that the shaft is rotated: 5500 1/min

Allowable Rotational Speed When the Outer Ring Rotates: 5500 1/min

Outside diameter: 32 mm

Width, outer ring [C]: 30 mm

Under Roller Diameter [F w]: 25 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HFL2530-L564

Part Number
HFL2530-L564
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Permissible speed in the case that the shaft is rotated Allowable Rotational Speed When the Outer Ring Rotates Outside diameter
(mm)
Width, outer ring [C]
(mm)
Under Roller Diameter [F w]
(mm)
Basic Dynamic Load Rating, Radial [C r]
(N)
Basic static load rating, radial [C 0r]
(N)
Weight
(g)

18.89 €

1000 Available 4 Days 5500 1/min5500 1/min323025106001400044.18

Loading...

  1. 1

This page is Drawn Cup Roller Clutch HFL, with Bearing Arrangement, Steel Springs, part number HFL2530-L564.
You can find the detail information about specifications and dimensions on part number HFL2530-L564.

Variation of this product

Part Number
HFL1022-L564
HFL1226-L564
HFL1426-L564
HFL1626-L564
HFL3030-L564
HFL3530-L564
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Permissible speed in the case that the shaft is rotated Allowable Rotational Speed When the Outer Ring Rotates Outside diameter
(mm)
Width, outer ring [C]
(mm)
Under Roller Diameter [F w]
(mm)
Basic Dynamic Load Rating, Radial [C r]
(N)
Basic static load rating, radial [C 0r]
(N)
Weight
(g)

13.60 €

1000 Available 4 Days 14000 1/min11000 1/min142210395045007.4

13.98 €

1000 Available 4 Days 11000 1/min8000 1/min1826126300670017.77

14.49 €

1000 Available 4 Days 9500 1/min8000 1/min2026146800780020.3

14.92 €

1000 Available 4 Days 8500 1/min7500 1/min2226167400900022.4

22.45 €

1000 Available 4 Days 4500 1/min4500 1/min373030116001690051.41

25.78 €

1000 Available 4 Days 3900 1/min3900 1/min423035122001880058.215

Tech Support