Needle Roller Bearing NA..-XL, Single Row, with Inner Ring, Outer Ring with 2 Bords (NA4872-XL)

Needle Roller Bearing NA..-XL, Single Row, with Inner Ring, Outer Ring with 2 Bords NA4872-XL
  • Volume Discount

Product Details:

Manufacturer part number: NA4872-XL

Brand: INA

Price: 4,470.31

Delivery time: 4 Days


Technical Data:

Bore diameter: 360 mm

Outside diameter: 440 mm

Product size (width): 80 mm

Ref. speed rpm: 590 1/min

Limiting speed in rpm: 1210 1/min


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NA4872-XL

Part Number
NA4872-XL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore diameter
(mm)
Outside diameter
(mm)
Product size (width)
(mm)
Ref. speed rpm Limiting speed in rpm Basic Dynamic Load Rating, Radial [C r]
(N)
Basic static load rating, radial [C 0r]
(N)
Radial Clearance Lubricant Weight
(kg)

4,470.31 €

1000 4 Days 36044080590 1/min1210 1/min7400002020000CN-25.6

Loading...

  1. 1

This page is Needle Roller Bearing NA..-XL, Single Row, with Inner Ring, Outer Ring with 2 Bords, part number NA4872-XL.
You can find the detail information about specifications and dimensions on part number NA4872-XL.

Variation of this product

Part Number
NA4826-XL-C3
NA4828-XL-C3
NA4830-XL-C3
NA4832-XL-C3
NA4872-XL-C3
NA4876-XL
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bore diameter
(mm)
Outside diameter
(mm)
Product size (width)
(mm)
Ref. speed rpm Limiting speed in rpm Basic Dynamic Load Rating, Radial [C r]
(N)
Basic static load rating, radial [C 0r]
(N)
Radial Clearance Lubricant Weight
(kg)
-

261.08 €

1000 4 Days 130165351930 1/min3250 1/min134000310000C3-1.78
-

327.52 €

1 Available 4 Days 140175351810 1/min3050 1/min136000325000C3-1.9
-

388.25 €

1000 4 Days 150190401780 1/min2850 1/min172000400000C3-2.69
-

438.78 €

1000 4 Days 160200401650 1/min2700 1/min181000435000C3-2.86
-

4,470.31 €

1000 4 Days 36044080590 1/min1210 1/min7400002020000C3-25.6

6,407.32 €

1000 4 Days 380480100510 1/min1130 1/min11300002900000CN-42.64

Tech Support