Needle Roller/Axial Cylindrical Roller Bearing ZARF..-L, Double Direction, for Screw Mounting (ZARF2575-L-TV-A)

Needle Roller/Axial Cylindrical Roller Bearing ZARF..-L, Double Direction, for Screw Mounting ZARF2575-L-TV-A
  • Volume Discount

Product Details:

Manufacturer part number: ZARF2575-L-TV-A

Brand: INA

Price: 435.94

Delivery time: 4 Days


Technical Data:

Bore diameter: 25 mm

Outside diameter: 75 mm

Limiting speed of grease in rpm: 1900 1/min

Height H: 65 mm

Limiting Speed for Oil Lubrication [n G Oil]: 6000 1/min


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ZARF2575-L-TV-A

Part Number
ZARF2575-L-TV-A
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore diameter
(mm)
Outside diameter
(mm)
Limiting speed of grease in rpm Height H
(mm)
Limiting Speed for Oil Lubrication [n G Oil]
(1/min)
Basic Dynamic Load Rating, Axial [C a]
(N)
Basic Dynamic Load Rating, Radial [C r]
(N)
Basic Static Load Rating, Axial [C 0a]
(N)
Basic static load rating, radial [C 0r]
(N)
Weight
(kg)

435.94 €

1000 4 Days 25751900 1/min656000355002260086000360000.76

Loading...

  1. 1

This page is Needle Roller/Axial Cylindrical Roller Bearing ZARF..-L, Double Direction, for Screw Mounting, part number ZARF2575-L-TV-A.
You can find the detail information about specifications and dimensions on part number ZARF2575-L-TV-A.

Variation of this product

Part Number
ZARF1762-L-TV-A
ZARF2068-L-TV-A
ZARF2080-L-TV-A
ZARF2590-L-TV-A
ZARF30105-L-TV-A
ZARF3080-L-TV-A
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bore diameter
(mm)
Outside diameter
(mm)
Limiting speed of grease in rpm Height H
(mm)
Limiting Speed for Oil Lubrication [n G Oil]
(1/min)
Basic Dynamic Load Rating, Axial [C a]
(N)
Basic Dynamic Load Rating, Radial [C r]
(N)
Basic Static Load Rating, Axial [C 0a]
(N)
Basic static load rating, radial [C 0r]
(N)
Weight
(kg)

359.83 €

1000 4 Days 17622100 1/min577800260001400057000199000.46

386.91 €

1000 4 Days 20682000 1/min607000335001490076000224000.53

530.09 €

1000 4 Days 20801500 1/min7560006400022600141000360001.19

601.02 €

1000 4 Days 25901400 1/min7549008000024300199000415001.51

694.51 €

1000 4 Days 301051300 1/min82440010700026000265000470001.98

462.37 €

1000 4 Days 30801800 1/min6555003900024300101000415000.82

Tech Support