Needle Roller/Axial Cylindrical Roller Bearing ZARN, Double Direction (ZARN3062-TV-A)

Needle Roller/Axial Cylindrical Roller Bearing ZARN, Double Direction ZARN3062-TV-A

Product Details:

Manufacturer part number: ZARN3062-TV-A

Brand: INA

Price: 375.95

Delivery time: 4 Days


Technical Data:

Bore diameter: 30 mm

Outside diameter: 62 mm

Limiting speed of grease in rpm: 1800 1/min

Height H: 50 mm

Limiting Speed for Oil Lubrication [n G Oil]: 5500 1/min


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ZARN3062-TV-A

Part Number
ZARN3062-TV-A
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore diameter
(mm)
Outside diameter
(mm)
Limiting speed of grease in rpm Height H
(mm)
Limiting Speed for Oil Lubrication [n G Oil]
(1/min)
Basic Dynamic Load Rating, Axial [C a]
(N)
Basic Dynamic Load Rating, Radial [C r]
(N)
Basic Static Load Rating, Axial [C 0a]
(N)
Basic static load rating, radial [C 0r]
(N)
Weight
(kg)

375.95 €

1000 4 Days 30621800 1/min5055003900024300101000415000.6

Loading...

  1. 1

This page is Needle Roller/Axial Cylindrical Roller Bearing ZARN, Double Direction, part number ZARN3062-TV-A.
You can find the detail information about specifications and dimensions on part number ZARN3062-TV-A.

Variation of this product

Part Number
ZARN2062-TV-A
ZARN2557-TV-A
ZARN2572-TV-A
ZARN3080-TV-A
ZARN3570-TV-A
ZARN3585-TV-A
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bore diameter
(mm)
Outside diameter
(mm)
Limiting speed of grease in rpm Height H
(mm)
Limiting Speed for Oil Lubrication [n G Oil]
(1/min)
Basic Dynamic Load Rating, Axial [C a]
(N)
Basic Dynamic Load Rating, Radial [C r]
(N)
Basic Static Load Rating, Axial [C 0a]
(N)
Basic static load rating, radial [C 0r]
(N)
Weight
(kg)

426.91 €

1000 4 Days 20621500 1/min6060006400022600141000360000.92

349.52 €

1000 4 Days 25571900 1/min506000355002260086000360000.57

483.65 €

1000 4 Days 25721400 1/min6049008000024300199000415001.21

559.74 €

1000 4 Days 30801300 1/min66440010700026000265000470001.53

417.86 €

1000 4 Days 35701700 1/min5448005600026000148000470000.87

624.23 €

1000 4 Days 35851250 1/min66400010500027500265000530001.62

Tech Support