Slewing Ring, Crossed Roller Bearing, without Gear Teeth, XSU08 Series (XSU080168)

Slewing Ring, Crossed Roller Bearing, without Gear Teeth, XSU08 Series XSU080168

Product Details:

Manufacturer part number: XSU080168

Brand: INA

Price: 1,073.38

Delivery time: 4 Days


Technical Data:

Bore diameter: 130 mm

Outside diameter: 205 mm

Weight: 3.3 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

XSU080168

Part Number
XSU080168
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore diameter
(mm)
Outside diameter
(mm)
Weight
(kg)

1,073.38 €

1000 4 Days 1302053.3

Loading...

  1. 1

Basic information

Height H(mm) 25.4

This page is Slewing Ring, Crossed Roller Bearing, without Gear Teeth, XSU08 Series, part number XSU080168.
You can find the detail information about specifications and dimensions on part number XSU080168.

Variation of this product

Part Number
XSU080188
XSU080218
XSU080258
XSU080318
XSU080398
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bore diameter
(mm)
Outside diameter
(mm)
Weight
(kg)

1,114.75 €

1000 4 Days 1502253.55

1,227.57 €

1000 4 Days 1802554.2

1,462.05 €

1000 4 Days 2202954.85

2,204.89 €

1000 4 Days 2803556.1

3,346.74 €

1000 4 Days 3604357.55

Tech Support