Axial Cylindrical Roller Bearing 894 Series (89468-M)

Axial Cylindrical Roller Bearing 894 Series 89468-M

Product Details:

Manufacturer part number: 89468-M

Brand: INA

Price: 27,826.58

Delivery time: 4 Days


Technical Data:

Main dimension: 340 x 620 x 170 mm

Weight: 265.06 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

89468-M

Part Number
89468-M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main dimension
(mm)
Weight
(kg)

27,826.58 €

1000 4 Days 340 x 620 x 170265.06

Loading...

  1. 1

This page is Axial Cylindrical Roller Bearing 894 Series, part number 89468-M.
You can find the detail information about specifications and dimensions on part number 89468-M.

Variation of this product

Part Number
89480-M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main dimension
(mm)
Weight
(kg)

30,477.68 €

1000 4 Days 400 x 710 x 185344.3

Tech Support