Needle Roller Bearing NKI, Light Series (NKI140/32-C3)

Needle Roller Bearing NKI, Light Series NKI140/32-C3
  • Volume Discount

Product Details:

Manufacturer part number: NKI140/32-C3

Brand: INA

Price: 563.43

Delivery time: 4 Days


Technical Data:

Bore diameter: 140 mm

Outside diameter: 180 mm

Product size (width): 32 mm

Ref. speed rpm: -

Limiting speed in rpm: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NKI140/32-C3

Part Number
NKI140/32-C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore diameter
(mm)
Outside diameter
(mm)
Product size (width)
(mm)
Ref. speed rpm Limiting speed in rpm Basic Dynamic Load Rating, Radial [C r]
(N)
Basic static load rating, radial [C 0r]
(N)
Radial Clearance Lubrication hole Weight
(kg)

563.43 €

1000 4 Days 14018032----C3-2.06

Loading...

  1. 1

This page is Needle Roller Bearing NKI, Light Series, part number NKI140/32-C3.
You can find the detail information about specifications and dimensions on part number NKI140/32-C3.

Variation of this product

Part Number
NKI100/40-XL-C3
NKI15/20-XL-C3
NKI17/20-XL-C3
NKI20/16-XL-C3
NKI20/20-XL-C3
NKI25/20-TV-XL-C3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bore diameter
(mm)
Outside diameter
(mm)
Product size (width)
(mm)
Ref. speed rpm Limiting speed in rpm Basic Dynamic Load Rating, Radial [C r]
(N)
Basic static load rating, radial [C 0r]
(N)
Radial Clearance Lubrication hole Weight
(kg)

209.71 €

1000 4 Days 100130402600 1/min4200 1/min143000290000C3-1.32

16.66 €

5 Available 4 Days 15272012100 1/min21600 1/min1870023600C3-0.05

16.05 €

5000 4 Days 17292011200 1/min20600 1/min1930025500C3-0.05

16.12 €

1000 4 Days 20321610100 1/min18500 1/min1690022300C3-0.05

18.22 €

1000 4 Days 2032208600 1/min18500 1/min2900045500C3-0.06

19.71 €

1000 4 Days 2538208100 1/min15300 1/min2750039000C3-0.08

Tech Support