Cylindrical Roller Bearing SL04-PP, Full Complement, Double Row (SL04200-D-PP-2NR-C3-GA22)

  • Volume Discount

Product Details:

Manufacturer part number: SL04200-D-PP-2NR-C3-GA22

Brand: INA

Price: 2,043.25

Delivery time: 4 Days


Technical Data:

Main dimension: 200 x 270 x 80 mm

Weight: 13.6 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SL04200-D-PP-2NR-C3-GA22

Part Number
SL04200-D-PP-2NR-C3-GA22
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main dimension
(mm)
Weight
(kg)

2,043.25 €

1 Available 4 Days 200 x 270 x 8013.6

Loading...

  1. 1

This page is Cylindrical Roller Bearing SL04-PP, Full Complement, Double Row, part number SL04200-D-PP-2NR-C3-GA22.
You can find the detail information about specifications and dimensions on part number SL04200-D-PP-2NR-C3-GA22.

Variation of this product

Part Number
SL04160-D-PP-2NR-C3-GA22
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main dimension
(mm)
Weight
(kg)

1,257.95 €

1 Available 4 Days 160 x 220 x 808.31

Tech Support