Needle Roller Cage Assembly K..-TV, Single Row (K7X10X10-TV/-4-6)

Needle Roller Cage Assembly K..-TV, Single Row K7X10X10-TV/-4-6
  • Volume Discount

Product Details:

Manufacturer part number: K7X10X10-TV/-4-6

Brand: INA

Price: 2.72

Delivery time: 4 Days


Technical Data:

Product size (width): 10 mm

Ref. speed rpm: 35000 1/min

Limiting speed in rpm: 34500 1/min

Inner Diameter of Needle Roller Complement [F w]: 7 mm

Outside Diameter of Needle Roller Complement [E w]: 10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K7X10X10-TV/-4-6

Part Number
K7X10X10-TV/-4-6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (width)
(mm)
Ref. speed rpm Limiting speed in rpm Inner Diameter of Needle Roller Complement [F w]
(mm)
Outside Diameter of Needle Roller Complement [E w]
(mm)
Basic Dynamic Load Rating, Radial [C r]
(N)
Basic static load rating, radial [C 0r]
(N)
Weight
(g)

2.72 €

50 Available 4 Days 1035000 1/min34500 1/min710365036001.2

Loading...

  1. 1

This page is Needle Roller Cage Assembly K..-TV, Single Row, part number K7X10X10-TV/-4-6.
You can find the detail information about specifications and dimensions on part number K7X10X10-TV/-4-6.

Variation of this product

Part Number
K28X33X27-TV/0-7
K5X8X10-TV/-2-4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (width)
(mm)
Ref. speed rpm Limiting speed in rpm Inner Diameter of Needle Roller Complement [F w]
(mm)
Outside Diameter of Needle Roller Complement [E w]
(mm)
Basic Dynamic Load Rating, Radial [C r]
(N)
Basic static load rating, radial [C 0r]
(N)
Weight
(g)

10.23 €

1000 4 Days 279400 1/min16100 1/min2833233004100019.8

2.54 €

50 Available 4 Days 1047000 1/min39000 1/min58300026500.9

Tech Support