Drawn Cup Needle Roller Bearing with Open End HK..-2RS-AS1 (HK5024-2RS-AS1-A-L271)

Drawn Cup Needle Roller Bearing with Open End HK..-2RS-AS1 HK5024-2RS-AS1-A-L271
  • Volume Discount

Product Details:

Manufacturer part number: HK5024-2RS-AS1-A-L271

Brand: INA

Price: 22.37

Delivery time: 4 Days


Technical Data:

Outside diameter: 58 mm

Limiting speed of grease in rpm: 3150 1/min

Width C: 24 mm

Limiting speed in rpm: 3150 1/min

Under Roller Diameter [F w]: 50 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HK5024-2RS-AS1-A-L271

Part Number
HK5024-2RS-AS1-A-L271
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(mm)
Limiting speed of grease in rpm Width C
(mm)
Limiting speed in rpm Under Roller Diameter [F w]
(mm)
Basic Dynamic Load Rating, Radial [C r]
(N)
Basic static load rating, radial [C 0r]
(N)
Weight
(kg)

22.37 €

5 Available 4 Days 583150 1/min243150 1/min5031000630000.10

Loading...

  1. 1

This page is Drawn Cup Needle Roller Bearing with Open End HK..-2RS-AS1, part number HK5024-2RS-AS1-A-L271.
You can find the detail information about specifications and dimensions on part number HK5024-2RS-AS1-A-L271.

Variation of this product

Part Number
HK4020-2RS-AS1-A-L271
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outside diameter
(mm)
Limiting speed of grease in rpm Width C
(mm)
Limiting speed in rpm Under Roller Diameter [F w]
(mm)
Basic Dynamic Load Rating, Radial [C r]
(N)
Basic static load rating, radial [C 0r]
(N)
Weight
(kg)

12.75 €

1000 4 Days 473950 1/min203950 1/min4020000385000.05

Tech Support