Axial Cylindrical Roller and Cage Assembly 874 Series (87408-L)

  • Volume Discount

Product Details:

Manufacturer part number: 87408-L

Brand: INA

Price: 213.49

Delivery time: 4 Days


Technical Data:

Main dimension: 40 x 90 x 23 mm

Weight: 0.76 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

87408-L

Part Number
87408-L
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main dimension
(mm)
Weight
(kg)

213.49 €

1000 4 Days 40 x 90 x 230.76

Loading...

  1. 1

This page is Axial Cylindrical Roller and Cage Assembly 874 Series, part number 87408-L.
You can find the detail information about specifications and dimensions on part number 87408-L.

Variation of this product

Part Number
87409-L
87411-L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main dimension
(mm)
Weight
(kg)

256.37 €

1000 4 Days 45 x 100 x 251.02

368.46 €

1 Available 4 Days 55 x 120 x 291.72

Tech Support