Axial Cylindrical Roller Bearing 811..-M Series, Single Row (81192-M)

Axial Cylindrical Roller Bearing 811..-M Series, Single Row 81192-M

Product Details:

Manufacturer part number: 81192-M

Brand: INA

Price: 10,320.31

Delivery time: 4 Days


Technical Data:

Bore diameter: 460 mm

Outside diameter: 560 mm

Ref. speed rpm: 177 1/min

Limiting speed in rpm: 560 1/min

Height [T]: 80 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

81192-M

Part Number
81192-M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore diameter
(mm)
Outside diameter
(mm)
Ref. speed rpm Limiting speed in rpm Height [T]
(mm)
Basic Dynamic Load Rating, Axial [C a]
(N)
Basic Static Load Rating, Axial [C 0a]
(N)
Weight
(kg)

10,320.31 €

1000 4 Days 460560177 1/min560 1/min801840000870000045.18

Loading...

  1. 1

This page is Axial Cylindrical Roller Bearing 811..-M Series, Single Row, part number 81192-M.
You can find the detail information about specifications and dimensions on part number 81192-M.

Variation of this product

Part Number
81172-M
81176-M
81180-M
81184-M
81188-M
81196-M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bore diameter
(mm)
Outside diameter
(mm)
Ref. speed rpm Limiting speed in rpm Height [T]
(mm)
Basic Dynamic Load Rating, Axial [C a]
(N)
Basic Static Load Rating, Axial [C 0a]
(N)
Weight
(kg)

5,236.08 €

1000 4 Days 360440255 1/min720 1/min651140000510000022.44

6,020.32 €

1000 4 Days 380460238 1/min690 1/min651170000540000025.37

6,622.35 €

1000 4 Days 400480224 1/min650 1/min651200000570000026.58

6,886.75 €

1000 4 Days 420500214 1/min630 1/min651230000590000025.28

9,298.46 €

1000 4 Days 440540189 1/min590 1/min801790000820000043.1

10,799.97 €

1000 4 Days 480580171 1/min540 1/min801860000890000045.01

Tech Support