Axial/Radial Bearing YRT, Double Direction, for Screw Mounting (YRT50-C)

Axial/Radial Bearing YRT, Double Direction, for Screw Mounting YRT50-C
  • Volume Discount

Product Details:

Manufacturer part number: YRT50-C

Brand: INA

Price: 1,463.22

Delivery time: 4 Days


Technical Data:

Bore diameter: 50 mm

Outside diameter: 126 mm

Product type: -

Height H: 30 mm

Limiting speed in rpm: 440 1/min


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

YRT50-C

Part Number
YRT50-C
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore diameter
(mm)
Outside diameter
(mm)
Product type Height H
(mm)
Limiting speed in rpm Basic Dynamic Load Rating, Axial [C a]
(N)
Basic Dynamic Load Rating, Radial [C r]
(N)
Basic Static Load Rating, Axial [C 0a]
(N)
Basic static load rating, radial [C 0r]
(N)
Weight
(kg)

1,463.22 €

1000 4 Days 50126-30440 1/min5600028500280000495001.6

Loading...

  1. 1

This page is Axial/Radial Bearing YRT, Double Direction, for Screw Mounting, part number YRT50-C.
You can find the detail information about specifications and dimensions on part number YRT50-C.

Variation of this product

Part Number
YRT50-C-PRL50
YRT80-TV-C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bore diameter
(mm)
Outside diameter
(mm)
Product type Height H
(mm)
Limiting speed in rpm Basic Dynamic Load Rating, Axial [C a]
(N)
Basic Dynamic Load Rating, Radial [C r]
(N)
Basic Static Load Rating, Axial [C 0a]
(N)
Basic static load rating, radial [C 0r]
(N)
Weight
(kg)

1,978.48 €

1 Available 4 Days 50126Axial and radial run-out reduced by 50%30440 1/min5600028500280000495001.6

1,538.57 €

1000 4 Days 80146-35350 1/min3800044000158000980002.18

Tech Support