Needle Roller Cage Assembly KZK, Single Row, Similar KZK, Crank Pin Bearing (KZK25X32X16-A/0-7)

Needle Roller Cage Assembly KZK, Single Row, Similar KZK, Crank Pin Bearing KZK25X32X16-A/0-7
  • Volume Discount

Product Details:

Manufacturer part number: KZK25X32X16-A/0-7

Brand: INA

Price: 39.74

Delivery time: 4 Days


Technical Data:

Product size (width): 16 mm

Product type: -

Limiting speed in rpm: 17200 1/min

Inner Diameter of Needle Roller Complement [F w]: 25 mm

Outside Diameter of Needle Roller Complement [E w]: 32 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KZK25X32X16-A/0-7

Part Number
KZK25X32X16-A/0-7
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (width)
(mm)
Product type Limiting speed in rpm Inner Diameter of Needle Roller Complement [F w]
(mm)
Outside Diameter of Needle Roller Complement [E w]
(mm)
Basic Dynamic Load Rating, Radial [C r]
(N)
Basic static load rating, radial [C 0r]
(N)
Weight
(g)
-

39.74 €

5 Available 4 Days 16-17200 1/min2532182002310024.98

Loading...

  1. 1

Basic information

Needle Sort 0-7

This page is Needle Roller Cage Assembly KZK, Single Row, Similar KZK, Crank Pin Bearing, part number KZK25X32X16-A/0-7.
You can find the detail information about specifications and dimensions on part number KZK25X32X16-A/0-7.

Variation of this product

Part Number
KZK12X16X10/0-7/QN4.42
KZK16X21X10/0-7/QN4.42
KZK16X22X12/0-7
KZK16X22X12/0-7/QN4.42
KZK22X28X13-A/0-7/QN4.42
KZK22X29X16/0-7/QN4.42
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (width)
(mm)
Product type Limiting speed in rpm Inner Diameter of Needle Roller Complement [F w]
(mm)
Outside Diameter of Needle Roller Complement [E w]
(mm)
Basic Dynamic Load Rating, Radial [C r]
(N)
Basic static load rating, radial [C 0r]
(N)
Weight
(g)
-

5.29 €

10000 4 Days 10QN4.42-1216640072003.58

4.98 €

10000 4 Days 10QN4.4223200 1/min1621820092006.09

8.37 €

10000 4 Days 12-22900 1/min162211000119009.38
-

8.37 €

10000 4 Days 12QN4.4222900 1/min162211000119009.38

12.46 €

5000 4 Days 13QN4.4219600 1/min2228139001750013.82

10.37 €

5000 4 Days 16QN4.4219200 1/min2229178002180020.97

Tech Support