Cylindrical Roller Bearing RSL1823, Full Complement, Single Row (RSL182307-A)

Cylindrical Roller Bearing RSL1823, Full Complement, Single Row RSL182307-A
  • Volume Discount

Product Details:

Manufacturer part number: RSL182307-A

Brand: INA

Price: 218.05

Delivery time: 4 Days


Technical Data:

Bore diameter: 35 mm

Product size (width): 31 mm

Limiting speed in rpm: -

Basic Dynamic Load Rating, Radial [C r]: - N

Basic static load rating, radial [C 0r]: - N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RSL182307-A

Part Number
RSL182307-A
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore diameter
(mm)
Product size (width)
(mm)
Limiting speed in rpm Basic Dynamic Load Rating, Radial [C r]
(N)
Basic static load rating, radial [C 0r]
(N)
Tolerance class Weight
(kg)
-

218.05 €

1000 Available 4 Days 3531---Normal (PN)0.5

Loading...

  1. 1

This page is Cylindrical Roller Bearing RSL1823, Full Complement, Single Row, part number RSL182307-A.
You can find the detail information about specifications and dimensions on part number RSL182307-A.

Variation of this product

Part Number
RSL182305-A
RSL182305-A-2S
RSL182306-A
RSL182308-A-XL
RSL182309-A
RSL182310-A
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bore diameter
(mm)
Product size (width)
(mm)
Limiting speed in rpm Basic Dynamic Load Rating, Radial [C r]
(N)
Basic static load rating, radial [C 0r]
(N)
Tolerance class Weight
(kg)
-

140.66 €

1000 Available 4 Days 25248100 1/min6400059000Normal (PN)0.21
-

154.77 €

2000 Available 4 Days 25 24 8100 1/min64000 59000 -0.21
-

177.34 €

1000 Available 4 Days 3027---Normal (PN)0.33

300.49 €

1 Available 4 Days 40335000 1/min170000153000Normal (PN)0.74
-

325.65 €

1000 Available 4 Days 45 36 4700 1/min160000 163000 Normal (PN)0.81
-

388.54 €

1000 Available 4 Days 50 40 4200 1/min205000 215000 Normal (PN)1.17

Tech Support