Manufacturer part number: RUS38206-GR3/-10-15
Brand: INA
Price: 2,388.82 €
Delivery time: 4 Days
Basic Load Rating, Dynamic Rating: 305000 N
Product size (width): 52 mm
Total Length [L tot]: 206 mm
Product size (length): 206.7 mm
Height H: 38 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RUS38206-GR3/-10-15
Part Number
|
---|
RUS38206-GR3/-10-15 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Basic Load Rating, Dynamic Rating (N) | Product size (width) (mm) | Total Length [L tot] (mm) | Product size (length) (mm) | Height H (mm) | Basic static load rating [C 0] (N) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
2,388.82 € | 2000 | 4 Days | 305000 | 52 | 206 | 206.7 | 38 | 265000 | 2.31 |
Loading...
This page is Linear Recirculating Roller Bearing Unit, RUS Series, part number RUS38206-GR3/-10-15.
You can find the detail information about specifications and dimensions on part number RUS38206-GR3/-10-15.
Configure
Basic Attributes
Type
Product size (width)(mm)
Total Length [L tot](mm)
Product size (length)(mm)
Height H(mm)
Basic static load rating [C 0](N)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
RUS19069-GR3/-10-15 |
RUS19105-GR3/-10-15 |
RUS26086-GR3/-10-15 |
RUS26102-GR3/-10-15 |
RUS26126-GR3/-10-15 |
RUS38134-GR3/-10-15 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Basic Load Rating, Dynamic Rating (N) | Product size (width) (mm) | Total Length [L tot] (mm) | Product size (length) (mm) | Height H (mm) | Basic static load rating [C 0] (N) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
711.95 € | 2000 | 4 Days | 42000 | 27 | 74 | 70.4 | 19 | 33000 | 0.21 | |||
1,105.98 € | 2000 | 4 Days | 68000 | 27 | 109 | 105.5 | 19 | 61000 | 0.29 | |||
801.29 € | 2000 | 4 Days | 76000 | 40 | 90 | 86.4 | 26 | 56000 | 0.5 | |||
937.65 € | 1000 | 4 Days | 95000 | 40 | 106 | 102.4 | 26 | 75000 | 0.6 | |||
1,213.23 € | 2000 | 4 Days | 122000 | 40 | 130 | 126.5 | 26 | 103000 | 0.74 | |||
1,476.57 € | 2000 | 4 Days | 179000 | 52 | 132 | 132.7 | 38 | 133000 | 1.27 |