Cylindrical roller bearing SL18..-B, Full Complement Roller Set, Single Row, Semi-Locating Bearing, Type SL18

Cylindrical roller bearing SL18..-B, Full Complement Roller Set, Single Row, Semi-Locating Bearing, Type SL18
Cylindrical roller bearing SL18..-B, full complement roller set, single row, semi-locating bearing, 1 rib on outer ring, 2 ribs on inner ring, type SL18

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SL182964-B-C4

Part Number
SL182964-B-C4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3,804.25 €

1000 4 Days

Loading...

  1. 1

Basic information

Bore diameter(mm) 320 Outside diameter(mm) 440 Product size (width)(mm) 72
Ref. speed rpm 495 1/min Limiting speed in rpm 820 1/min Basic Dynamic Load Rating, Radial [C r](N) 1210000
Basic static load rating, radial [C 0r](N) 2340000 Weight(kg) 32.32

This page is Cylindrical roller bearing SL18..-B, Full Complement Roller Set, Single Row, Semi-Locating Bearing, Type SL18, part number SL182964-B-C4.
You can find the detail information about specifications and dimensions on part number SL182964-B-C4.

Tech Support