Cylindrical Roller Bearing SL19, Full Complement, Double Row (SL192336-TB-BR-C3)

Cylindrical Roller Bearing SL19, Full Complement, Double Row SL192336-TB-BR-C3
  • Volume Discount

Product Details:

Manufacturer part number: SL192336-TB-BR-C3

Brand: INA

Price: 5,983.71

Delivery time: 4 Days


Technical Data:

Product type: Standard

Design: Bearings with increased axial load capacity

Main dimension: 180 x 380 x 126 mm

Radial Clearance: C3

Precision: Black Finishing


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SL192336-TB-BR-C3

Part Number
SL192336-TB-BR-C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product type Design Main dimension
(mm)
Radial Clearance Precision Weight
(kg)

5,983.71 €

1000 4 Days StandardBearings with increased axial load capacity180 x 380 x 126C3Black Finishing69.1

Loading...

  1. 1

This page is Cylindrical Roller Bearing SL19, Full Complement, Double Row, part number SL192336-TB-BR-C3.
You can find the detail information about specifications and dimensions on part number SL192336-TB-BR-C3.

Variation of this product

Part Number
SL192322-TB-XL-BR-2S
SL192322-TB-XL-BR-C3
SL192324-TB-XL-BR-C3
SL192336-TB-XL-BR-C3
SL192338-TB-BR-C3
SL192340-TB-BR-C3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product type Design Main dimension
(mm)
Radial Clearance Precision Weight
(kg)

1,691.77 €

2000 4 Days X life (ultra-high performance)Bearings with increased axial load capacity110 x 240 x 80CNSet of Two for Side-by-Side with Black Finishing17.1

1,537.25 €

1000 4 Days X life (ultra-high performance)Bearings with increased axial load capacity110 x 240 x 80C3Black Finishing17.1

1,796.28 €

1000 4 Days X life (ultra-high performance)Bearings with increased axial load capacity120 x 260 x 86C3Black Finishing22.3

5,983.71 €

1000 4 Days X life (ultra-high performance)Bearings with increased axial load capacity180 x 380 x 126C3Black Finishing67.68

6,934.98 €

1000 4 Days StandardBearings with increased axial load capacity190 x 400 x 132C3Black Finishing78.79

8,382.35 €

1 Available 4 Days StandardBearings with increased axial load capacity200 x 420 x 138C3Black Finishing90.3

Tech Support