Inner Ring IR..-EGS Series, Cylindrical (IR17X20X20-EGS)

Inner Ring IR..-EGS Series, Cylindrical IR17X20X20-EGS

Product Details:

Manufacturer part number: IR17X20X20-EGS

Brand: INA

Price: 15.09

Delivery time: 4 Days


Technical Data:

Bore diameter: 17 mm

Product size (width): 20 mm

Raceway Diameter Inner Ring [F]: 20 mm

Radial Clearance: -

Weight: 0.01 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

IR17X20X20-EGS

Part Number
IR17X20X20-EGS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore diameter
(mm)
Product size (width)
(mm)
Raceway Diameter Inner Ring [F]
(mm)
Radial Clearance Weight
(kg)

15.09 €

5000 4 Days 172020-0.01

Loading...

  1. 1

This page is Inner Ring IR..-EGS Series, Cylindrical, part number IR17X20X20-EGS.
You can find the detail information about specifications and dimensions on part number IR17X20X20-EGS.

Variation of this product

Part Number
IR110X120X30-EGS
IR110X125X40-EGS
IR120X130X30-EGS
IR17X22X13-EGS
IR17X22X16-EGS
IR20X25X16-EGS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bore diameter
(mm)
Product size (width)
(mm)
Raceway Diameter Inner Ring [F]
(mm)
Radial Clearance Weight
(kg)

65.85 €

1000 4 Days 11030120-0.41

104.02 €

1000 4 Days 11040125-0.84

87.58 €

1000 4 Days 12030130-0.44

7.02 €

5000 4 Days 171322-0.02

15.91 €

5000 4 Days 171622-0.02

11.77 €

5000 4 Days 201625-0.02

Tech Support