Low-Friction Cylindrical Roller Bearing ZSL1923, Single Row

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ZSL192306-C3
ZSL192308-C3
ZSL192310-BIR-C4
ZSL192311-C3
ZSL192312-BIR-C4
ZSL192313-C3
ZSL192314-BIR-C4
ZSL192316-BIR-C4
ZSL192317-C3
ZSL192318-TB-XL-C3
ZSL192322
ZSL192322-C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main dimension
(mm)
Radial Clearance Weight
(kg)

128.18 €

1008 4 Days 30 x 72 x 27C30.54

163.75 €

1 Available 4 Days 40 x 90 x 33C30.99

255.46 €

1000 4 Days 50 x 110 x 40C41.73

271.55 €

1000 4 Days 55 x 120 x 43C32.22

461.80 €

1000 4 Days 60 x 130 x 46C42.82

405.52 €

1000 4 Days 65 x 140 x 48C33.36

512.71 €

1000 4 Days 70 x 150 x 51C44.15

734.23 €

1000 4 Days 80 x 170 x 58C46.18

738.68 €

1000 4 Days 85 x 180 x 60C37.23

1,020.97 €

1000 4 Days 90 x 190 x 64C38.41

1,913.29 €

1000 4 Days 110 x 240 x 80CN16.28

1,913.29 €

1000 4 Days 110 x 240 x 80C316.28

Loading...

  1. 1

Tech Support