Needle Roller Bearing NK..-F-XL, Single Row (Part Numbers)

Needle Roller Bearing NK..-F-XL, Single Row
  • Volume Discount
Needle roller bearing NK..-F-XL, single row, no inner ring, outer ring with 2 bords

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NK30/20-F-XL
NK30/30-F-XL
NK32/20-F-XL
NK35/30-F-XL
NK40/20-F-XL
NK45/20-F-XL
NK45/30-F-XL
NK50/25-F-XL
NK50/35-F-XL
NK60/25-F-XL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(mm)
Ref. speed rpm Limiting speed in rpm Width, outer ring [C]
(mm)
Under Roller Diameter [F w]
(mm)
Basic Dynamic Load Rating, Radial [C r]
(N)
Basic static load rating, radial [C 0r]
(N)
Weight
(kg)

15.83 €

5 Available 4 Days 408900 1/min14800 1/min203025500360000.06

18.85 €

10 Available 4 Days 408600 1/min14800 1/min303038000600000.10

14.66 €

1000 4 Days 428400 1/min14000 1/min203226000375000.07

20.11 €

10 Available 4 Days 457500 1/min12900 1/min303541000690000.11

18.91 €

5 Available 4 Days 506900 1/min11400 1/min204029500470000.08

20.20 €

1000 4 Days 556200 1/min10200 1/min204531000530000.09

24.43 €

1000 4 Days 556000 1/min10200 1/min304546500880000.14

23.17 €

1000 4 Days 625700 1/min9200 1/min255043000740000.16

31.03 €

4 Available 4 Days 625600 1/min9200 1/min3550570001060000.22

36.03 €

5 Available 4 Days 724800 1/min7700 1/min256047500900000.18

Loading...

  1. 1

Tech Support