Radial Roller Bearing NA..-XL (NA4924-XL-C3)

Radial Roller Bearing NA..-XL NA4924-XL-C3

Product Details:

Manufacturer part number: NA4924-XL-C3

Brand: INA

Price: 274.55

Delivery time: 4 Days


Technical Data:

Bore diameter: 120 mm

Outside diameter: 165 mm

Product size (width): 45 mm

Limiting speed of grease in rpm: 2040 1/min

Ref. speed rpm: 2160 1/min


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NA4924-XL-C3

Part Number
NA4924-XL-C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore diameter
(mm)
Outside diameter
(mm)
Product size (width)
(mm)
Limiting speed of grease in rpm Ref. speed rpm Limiting speed in rpm Basic Dynamic Load Rating, Radial [C r]
(N)
Basic static load rating, radial [C 0r]
(N)
Weight
(kg)

274.55 €

1000 4 Days 120165452040 1/min2160 1/min3400 1/min2050003900002.86

Loading...

  1. 1

This page is Radial Roller Bearing NA..-XL, part number NA4924-XL-C3.
You can find the detail information about specifications and dimensions on part number NA4924-XL-C3.

Variation of this product

Part Number
NA49/22-XL-C3
NA4900-XL-C3
NA4903-XL-C3
NA4915-XL-C3
NA4926-XL-C3
NA4928-XL-C3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bore diameter
(mm)
Outside diameter
(mm)
Product size (width)
(mm)
Limiting speed of grease in rpm Ref. speed rpm Limiting speed in rpm Basic Dynamic Load Rating, Radial [C r]
(N)
Basic static load rating, radial [C 0r]
(N)
Weight
(kg)

21.77 €

1000 4 Days 2239179200 1/min8100 1/min15300 1/min26000295000.08

15.22 €

1000 4 Days 10221314800 1/min16400 1/min24600 1/min960092000.02

18.45 €

1000 4 Days 17301312000 1/min10200 1/min20000 1/min12400146000.04

102.75 €

1000 4 Days 75105303200 1/min3100 1/min5400 1/min970001620000.78

317.92 €

1000 4 Days 130180501850 1/min2000 1/min3100 1/min2290004700003.88

360.88 €

1000 4 Days 140190501740 1/min1860 1/min2900 1/min2370005000004.15

Tech Support