Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Basic Load Rating, Dynamic Rating (N) | Product size (width) (mm) | Overall Length Carriage [L] (mm) | Height H (mm) | Basic static load rating [C 0] (N) | Static Moment Rating about X Axis [M 0x] (Nm) | Static Moment Rating about Y Axis [M 0y] (Nm) | Static Moment Rating about Z Axis [M 0Z] (Nm) | Preload class | Accuracy | Sealing and lubrication elements (KIT Left, Centre, Right) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,716.63 € | 1 | Available | 4 Days | 200000 | 170 | 195.5 | 90 | 440000 | 5450 | 12100 | 10900 | V1 | G1 | 120/930/120 | 9.2 | |
1,562.20 € | 1 | Available | 4 Days | 200000 | 170 | 195.5 | 90 | 440000 | 5450 | 12100 | 10900 | V1 | G2 | 120/930/120 | 9.2 | |
1,482.98 € | 1 | Available | 4 Days | 200000 | 170 | 195.5 | 90 | 440000 | 5450 | 12100 | 10900 | V1 | G3 | 120/930/120 | 9.2 | |
1,875.02 € | 1 | Available | 4 Days | 200000 | 170 | 195.5 | 90 | 440000 | 5450 | 12100 | 10900 | V2 | G0 | 120/930/120 | 9.2 | |
1,716.63 € | 1 | Available | 4 Days | 200000 | 170 | 195.5 | 90 | 440000 | 5450 | 12100 | 10900 | V2 | G1 | 120/930/120 | 9.2 | |
1,562.20 € | 1 | Available | 4 Days | 200000 | 170 | 195.5 | 90 | 440000 | 5450 | 12100 | 10900 | V2 | G2 | 120/930/120 | 9.2 | |
1,482.98 € | 1 | Available | 4 Days | 200000 | 170 | 195.5 | 90 | 440000 | 5450 | 12100 | 10900 | V2 | G3 | 120/930/120 | 9.2 | |
1,875.02 € | 1 | Available | 4 Days | 200000 | 170 | 195.5 | 90 | 440000 | 5450 | 12100 | 10900 | V3 | G0 | 120/930/120 | 9.2 | |
1,716.63 € | 1 | Available | 4 Days | 200000 | 170 | 195.5 | 90 | 440000 | 5450 | 12100 | 10900 | V3 | G1 | 120/930/120 | 9.2 | |
1,482.98 € | 1 | Available | 4 Days | 200000 | 170 | 195.5 | 90 | 440000 | 5450 | 12100 | 10900 | V3 | G3 | 120/930/120 | 9.2 | |
1,875.02 € | 1 | Available | 4 Days | 200000 | 170 | 195.5 | 90 | 440000 | 5450 | 12100 | 10900 | V4 | G0 | 120/930/120 | 9.2 | |
1,716.63 € | 1 | Available | 4 Days | 200000 | 170 | 195.5 | 90 | 440000 | 5450 | 12100 | 10900 | V4 | G1 | 120/930/120 | 9.2 | |
1,562.20 € | 1 | Available | 4 Days | 200000 | 170 | 195.5 | 90 | 440000 | 5450 | 12100 | 10900 | V4 | G2 | 120/930/120 | 9.2 | |
1,482.98 € | 1 | Available | 4 Days | 200000 | 170 | 195.5 | 90 | 440000 | 5450 | 12100 | 10900 | V4 | G3 | 120/930/120 | 9.2 | |
1,875.02 € | 1 | Available | 4 Days | 200000 | 170 | 195.5 | 90 | 440000 | 5450 | 12100 | 10900 | V5 | G0 | 120/930/120 | 9.2 | |
1,716.63 € | 1 | Available | 4 Days | 200000 | 170 | 195.5 | 90 | 440000 | 5450 | 12100 | 10900 | V5 | G1 | 120/930/120 | 9.2 | |
1,562.20 € | 1 | Available | 4 Days | 200000 | 170 | 195.5 | 90 | 440000 | 5450 | 12100 | 10900 | V5 | G2 | 120/930/120 | 9.2 | |
1,482.98 € | 1 | Available | 4 Days | 200000 | 170 | 195.5 | 90 | 440000 | 5450 | 12100 | 10900 | V5 | G3 | 120/930/120 | 9.2 | |
1,875.02 € | 1 | Available | 4 Days | 200000 | 170 | 195.5 | 90 | 440000 | 5450 | 12100 | 10900 | V1 | G0 | 123/930/123 | 9.32 | |
1,716.63 € | 1 | Available | 4 Days | 200000 | 170 | 195.5 | 90 | 440000 | 5450 | 12100 | 10900 | V1 | G1 | 123/930/123 | 9.32 | |
1,562.20 € | 1 | Available | 4 Days | 200000 | 170 | 195.5 | 90 | 440000 | 5450 | 12100 | 10900 | V1 | G2 | 123/930/123 | 9.32 | |
1,482.98 € | 1 | Available | 4 Days | 200000 | 170 | 195.5 | 90 | 440000 | 5450 | 12100 | 10900 | V1 | G3 | 123/930/123 | 9.32 | |
1,875.02 € | 1 | Available | 4 Days | 200000 | 170 | 195.5 | 90 | 440000 | 5450 | 12100 | 10900 | V2 | G0 | 123/930/123 | 9.32 | |
1,716.63 € | 1 | Available | 4 Days | 200000 | 170 | 195.5 | 90 | 440000 | 5450 | 12100 | 10900 | V2 | G1 | 123/930/123 | 9.32 | |
1,562.20 € | 1 | Available | 4 Days | 200000 | 170 | 195.5 | 90 | 440000 | 5450 | 12100 | 10900 | V2 | G2 | 123/930/123 | 9.32 | |
1,482.98 € | 1 | Available | 4 Days | 200000 | 170 | 195.5 | 90 | 440000 | 5450 | 12100 | 10900 | V2 | G3 | 123/930/123 | 9.32 | |
1,875.02 € | 1 | Available | 4 Days | 200000 | 170 | 195.5 | 90 | 440000 | 5450 | 12100 | 10900 | V3 | G0 | 123/930/123 | 9.32 | |
1,716.63 € | 1 | Available | 4 Days | 200000 | 170 | 195.5 | 90 | 440000 | 5450 | 12100 | 10900 | V3 | G1 | 123/930/123 | 9.32 | |
1,562.20 € | 1 | Available | 4 Days | 200000 | 170 | 195.5 | 90 | 440000 | 5450 | 12100 | 10900 | V3 | G2 | 123/930/123 | 9.32 | |
1,482.98 € | 1 | Available | 4 Days | 200000 | 170 | 195.5 | 90 | 440000 | 5450 | 12100 | 10900 | V3 | G3 | 123/930/123 | 9.32 | |
1,875.02 € | 1 | Available | 4 Days | 200000 | 170 | 195.5 | 90 | 440000 | 5450 | 12100 | 10900 | V4 | G0 | 123/930/123 | 9.32 | |
1,716.63 € | 1 | Available | 4 Days | 200000 | 170 | 195.5 | 90 | 440000 | 5450 | 12100 | 10900 | V4 | G1 | 123/930/123 | 9.32 | |
1,562.20 € | 1 | Available | 4 Days | 200000 | 170 | 195.5 | 90 | 440000 | 5450 | 12100 | 10900 | V4 | G2 | 123/930/123 | 9.32 | |
1,482.98 € | 1 | Available | 4 Days | 200000 | 170 | 195.5 | 90 | 440000 | 5450 | 12100 | 10900 | V4 | G3 | 123/930/123 | 9.32 | |
1,875.02 € | 1 | Available | 4 Days | 200000 | 170 | 195.5 | 90 | 440000 | 5450 | 12100 | 10900 | V5 | G0 | 123/930/123 | 9.32 | |
1,716.63 € | 1 | Available | 4 Days | 200000 | 170 | 195.5 | 90 | 440000 | 5450 | 12100 | 10900 | V5 | G1 | 123/930/123 | 9.32 | |
1,562.20 € | 1 | Available | 4 Days | 200000 | 170 | 195.5 | 90 | 440000 | 5450 | 12100 | 10900 | V5 | G2 | 123/930/123 | 9.32 | |
1,482.98 € | 1 | Available | 4 Days | 200000 | 170 | 195.5 | 90 | 440000 | 5450 | 12100 | 10900 | V5 | G3 | 123/930/123 | 9.32 |
Loading...
Configure
Basic Attributes
Product size (width)(mm)
Overall Length Carriage [L](mm)
Height H(mm)
Basic static load rating [C 0](N)
Static Moment Rating about X Axis [M 0x](Nm)
Static Moment Rating about Y Axis [M 0y](Nm)
Static Moment Rating about Z Axis [M 0Z](Nm)
Preload class
Accuracy
Sealing and lubrication elements (KIT Left, Centre, Right)
Type
Filter by standard shipping days
Optional Attributes