Recirculating Roller Bearing Carriage, RWU Series, High Carriage Type (RWU55-F-H-120/930/120-V2-G1)

Recirculating Roller Bearing Carriage, RWU Series, High Carriage Type RWU55-F-H-120/930/120-V2-G1
  • Volume Discount

Product Details:

Manufacturer part number: RWU55-F-H-120/930/120-V2-G1

Brand: INA

Price: 1,013.72

Delivery time: 4 Days


Technical Data:

Basic Load Rating, Dynamic Rating: 136000 N

Product size (width): 100 mm

Overall Length Carriage [L]: 172.7 mm

Height H: 80 mm

Basic static load rating [C 0]: 320000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RWU55-F-H-120/930/120-V2-G1

Part Number
RWU55-F-H-120/930/120-V2-G1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Basic Load Rating, Dynamic Rating
(N)
Product size (width)
(mm)
Overall Length Carriage [L]
(mm)
Height H
(mm)
Basic static load rating [C 0]
(N)
Static Moment Rating about X Axis [M 0x]
(Nm)
Static Moment Rating about Y Axis [M 0y]
(Nm)
Static Moment Rating about Z Axis [M 0Z]
(Nm)
Preload class Accuracy Sealing and lubrication elements (KIT Left, Centre, Right) Weight
(kg)

1,013.72 €

1 Available 4 Days 136000100172.780320000328774046667V2G1120/930/1204.9

Loading...

  1. 1

This page is Recirculating Roller Bearing Carriage, RWU Series, High Carriage Type, part number RWU55-F-H-120/930/120-V2-G1.
You can find the detail information about specifications and dimensions on part number RWU55-F-H-120/930/120-V2-G1.

Variation of this product

Part Number
RWU35-F-H-120/930/120-V1-G3
RWU35-F-H-120/930/120-V2-G0
RWU35-F-H-120/930/120-V2-G1
RWU55-F-H-120/930/120-V2-G2
RWU55-F-H-120/930/120-V2-G3
RWU55-F-H-120/930/120-V3-G0
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Basic Load Rating, Dynamic Rating
(N)
Product size (width)
(mm)
Overall Length Carriage [L]
(mm)
Height H
(mm)
Basic static load rating [C 0]
(N)
Static Moment Rating about X Axis [M 0x]
(Nm)
Static Moment Rating about Y Axis [M 0y]
(Nm)
Static Moment Rating about Z Axis [M 0Z]
(Nm)
Preload class Accuracy Sealing and lubrication elements (KIT Left, Centre, Right) Weight
(kg)

489.05 €

1 Available 4 Days 5900070122.955140000120021501950V1G3120/930/1201.6

617.74 €

1 Available 4 Days 5900070122.955140000120021501950V2G0120/930/1201.6

566.28 €

1 Available 4 Days 5900070122.955140000120021501950V2G1120/930/1201.6

922.68 €

1 Available 4 Days 136000100172.780320000328774046667V2G2120/930/1204.9

876.11 €

1 Available 4 Days 136000100172.780320000328774046667V2G3120/930/1204.9

1,108.77 €

1 Available 4 Days 136000100172.780320000328774046667V3G0120/930/1204.9

Tech Support