Recirculating Roller Bearing Carriage, RWU Series, Long Carriage Type (Part Numbers)

Recirculating Roller Bearing Carriage, RWU Series, Long Carriage Type
  • Volume Discount
Standard carriage with full complement recirculating roller system for linear recirculating roller bearing and guideway assembly, for oil or grease lubrication

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RWU45-F-L-123/930/123-V1-G0
RWU45-F-L-123/930/123-V1-G1
RWU45-F-L-123/930/123-V1-G2
RWU45-F-L-123/930/123-V1-G3
RWU45-F-L-123/930/123-V2-G0
RWU45-F-L-123/930/123-V2-G1
RWU45-F-L-123/930/123-V2-G2
RWU45-F-L-123/930/123-V2-G3
RWU45-F-L-123/930/123-V3-G0
RWU45-F-L-123/930/123-V3-G1
RWU45-F-L-123/930/123-V3-G2
RWU45-F-L-123/930/123-V3-G3
RWU45-F-L-123/930/123-V4-G0
RWU45-F-L-123/930/123-V4-G1
RWU45-F-L-123/930/123-V4-G2
RWU45-F-L-123/930/123-V4-G3
RWU45-F-L-123/930/123-V5-G0
RWU45-F-L-123/930/123-V5-G1
RWU45-F-L-123/930/123-V5-G2
RWU45-F-L-123/930/123-V5-G3
RWU55-F-L-120/930/120-V1-G0
RWU55-F-L-120/930/120-V1-G1
RWU55-F-L-120/930/120-V1-G2
RWU55-F-L-120/930/120-V1-G3
RWU55-F-L-120/930/120-V2-G0
RWU55-F-L-120/930/120-V2-G1
RWU55-F-L-120/930/120-V2-G2
RWU55-F-L-120/930/120-V2-G3
RWU55-F-L-120/930/120-V3-G0
RWU55-F-L-120/930/120-V3-G1
RWU55-F-L-120/930/120-V3-G2
RWU55-F-L-120/930/120-V3-G3
RWU55-F-L-120/930/120-V4-G0
RWU55-F-L-120/930/120-V4-G1
RWU55-F-L-120/930/120-V4-G2
RWU55-F-L-120/930/120-V4-G3
RWU55-F-L-120/930/120-V5-G0
RWU55-F-L-120/930/120-V5-G1
RWU55-F-L-120/930/120-V5-G2
RWU55-F-L-120/930/120-V5-G3
RWU55-F-L-123/930/123-V1-G0
RWU55-F-L-123/930/123-V1-G1
RWU55-F-L-123/930/123-V1-G2
RWU55-F-L-123/930/123-V1-G3
RWU55-F-L-123/930/123-V2-G0
RWU55-F-L-123/930/123-V2-G1
RWU55-F-L-123/930/123-V2-G2
RWU55-F-L-123/930/123-V2-G3
RWU55-F-L-123/930/123-V3-G0
RWU55-F-L-123/930/123-V3-G1
RWU55-F-L-123/930/123-V3-G2
RWU55-F-L-123/930/123-V3-G3
RWU55-F-L-123/930/123-V4-G0
RWU55-F-L-123/930/123-V4-G1
RWU55-F-L-123/930/123-V4-G2
RWU55-F-L-123/930/123-V4-G3
RWU55-F-L-123/930/123-V5-G0
RWU55-F-L-123/930/123-V5-G1
RWU55-F-L-123/930/123-V5-G2
RWU55-F-L-123/930/123-V5-G3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Basic Load Rating, Dynamic Rating
(N)
Product size (width)
(mm)
Overall Length Carriage [L]
(mm)
Height H
(mm)
Basic static load rating [C 0]
(N)
Static Moment Rating about X Axis [M 0x]
(Nm)
Static Moment Rating about Y Axis [M 0y]
(Nm)
Static Moment Rating about Z Axis [M 0Z]
(Nm)
Preload class Accuracy Sealing and lubrication elements (KIT Left, Centre, Right) Weight
(kg)

892.95 €

1 Available 4 Days 114000120178.360285000250372636536V1G0123/930/1234.07

819.71 €

1 Available 4 Days 114000120178.360285000250372636536V1G1123/930/1234.07

742.49 €

1 Available 4 Days 114000120178.360285000250372636536V1G2123/930/1234.07

706.85 €

1 Available 4 Days 114000120178.360285000250372636536V1G3123/930/1234.07

892.95 €

1 Available 4 Days 114000120178.360285000250372636536V2G0123/930/1234.07

819.71 €

1 Available 4 Days 114000120178.360285000250372636536V2G1123/930/1234.07

742.49 €

1 Available 4 Days 114000120178.360285000250372636536V2G2123/930/1234.07

706.85 €

1 Available 4 Days 114000120178.360285000250372636536V2G3123/930/1234.07

892.95 €

1 Available 4 Days 114000120178.360285000250372636536V3G0123/930/1234.07

819.71 €

1 Available 4 Days 114000120178.360285000250372636536V3G1123/930/1234.07

742.49 €

1 Available 4 Days 114000120178.360285000250372636536V3G2123/930/1234.07

706.85 €

1 Available 4 Days 114000120178.360285000250372636536V3G3123/930/1234.07

892.95 €

1 Available 4 Days 114000120178.360285000250372636536V4G0123/930/1234.07

819.71 €

1 Available 4 Days 114000120178.360285000250372636536V4G1123/930/1234.07

742.49 €

1 Available 4 Days 114000120178.360285000250372636536V4G2123/930/1234.07

706.85 €

1 Available 4 Days 114000120178.360285000250372636536V4G3123/930/1234.07

892.95 €

1 Available 4 Days 114000120178.360285000250372636536V5G0123/930/1234.07

819.71 €

1 Available 4 Days 114000120178.360285000250372636536V5G1123/930/1234.07

742.49 €

1 Available 4 Days 114000120178.360285000250372636536V5G2123/930/1234.07

706.85 €

1 Available 4 Days 114000120178.360285000250372636536V5G3123/930/1234.07

1,277.09 €

1 Available 4 Days 167000140210.77041500042261221411010V1G0120/930/1206.75

1,170.15 €

1 Available 4 Days 167000140210.77041500042261221411010V1G1120/930/1206.75

1,067.20 €

1 Available 4 Days 167000140210.77041500042261221411010V1G2120/930/1206.75

1,011.74 €

1 Available 4 Days 167000140210.77041500042261221411010V1G3120/930/1206.75

1,277.09 €

1 Available 4 Days 167000140210.77041500042261221411010V2G0120/930/1206.75

1,170.15 €

1 Available 4 Days 167000140210.77041500042261221411010V2G1120/930/1206.75

1,067.20 €

1 Available 4 Days 167000140210.77041500042261221411010V2G2120/930/1206.75

1,011.74 €

1 Available 4 Days 167000140210.77041500042261221411010V2G3120/930/1206.75

1,277.09 €

1 Available 4 Days 167000140210.77041500042261221411010V3G0120/930/1206.75

1,170.15 €

1 Available 4 Days 167000140210.77041500042261221411010V3G1120/930/1206.75

1,067.20 €

1 Available 4 Days 167000140210.77041500042261221411010V3G2120/930/1206.75

1,011.74 €

1 Available 4 Days 167000140210.77041500042261221411010V3G3120/930/1206.75

1,277.09 €

1 Available 4 Days 167000140210.77041500042261221411010V4G0120/930/1206.75

1,170.15 €

1 Available 4 Days 167000140210.77041500042261221411010V4G1120/930/1206.75

1,067.20 €

1 Available 4 Days 167000140210.77041500042261221411010V4G2120/930/1206.75

1,011.74 €

1 Available 4 Days 167000140210.77041500042261221411010V4G3120/930/1206.75

1,277.09 €

1 Available 4 Days 167000140210.77041500042261221411010V5G0120/930/1206.75

1,170.15 €

1 Available 4 Days 167000140210.77041500042261221411010V5G1120/930/1206.75

1,067.20 €

1 Available 4 Days 167000140210.77041500042261221411010V5G2120/930/1206.75

1,011.74 €

1 Available 4 Days 167000140210.77041500042261221411010V5G3120/930/1206.75

1,277.09 €

1 Available 4 Days 167000140210.77041500042261221411010V1G0123/930/1236.8

1,170.15 €

1 Available 4 Days 167000140210.77041500042261221411010V1G1123/930/1236.8

1,067.20 €

1 Available 4 Days 167000140210.77041500042261221411010V1G2123/930/1236.8

1,011.74 €

1 Available 4 Days 167000140210.77041500042261221411010V1G3123/930/1236.8

1,277.09 €

1 Available 4 Days 167000140210.77041500042261221411010V2G0123/930/1236.8

1,170.15 €

1 Available 4 Days 167000140210.77041500042261221411010V2G1123/930/1236.8

1,067.20 €

1 Available 4 Days 167000140210.77041500042261221411010V2G2123/930/1236.8

1,011.74 €

1 Available 4 Days 167000140210.77041500042261221411010V2G3123/930/1236.8

1,277.09 €

1 Available 4 Days 167000140210.77041500042261221411010V3G0123/930/1236.8

1,170.15 €

1 Available 4 Days 167000140210.77041500042261221411010V3G1123/930/1236.8

1,067.20 €

1 Available 4 Days 167000140210.77041500042261221411010V3G2123/930/1236.8

1,011.74 €

1 Available 4 Days 167000140210.77041500042261221411010V3G3123/930/1236.8

1,277.09 €

1 Available 4 Days 167000140210.77041500042261221411010V4G0123/930/1236.8

1,170.15 €

1 Available 4 Days 167000140210.77041500042261221411010V4G1123/930/1236.8

1,067.20 €

1 Available 4 Days 167000140210.77041500042261221411010V4G2123/930/1236.8

1,011.74 €

1 Available 4 Days 167000140210.77041500042261221411010V4G3123/930/1236.8

1,277.09 €

1 Available 4 Days 167000140210.77041500042261221411010V5G0123/930/1236.8

1,170.15 €

1 Available 4 Days 167000140210.77041500042261221411010V5G1123/930/1236.8

1,067.20 €

1 Available 4 Days 167000140210.77041500042261221411010V5G2123/930/1236.8

1,011.74 €

1 Available 4 Days 167000140210.77041500042261221411010V5G3123/930/1236.8

Loading...

Tech Support