Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
WGTR35X80X40 |
WGTR35X80X40-V-2Z-GR1 |
WGTR55X120X52 |
WGTR55X120X52-2Z |
WGTR55X120X64 |
WGTR55X120X64-V |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Bore diameter (mm) | Outside diameter (mm) | Product size (width) (mm) | Product type | Design | Basic Dynamic Load Rating, Radial [C r w] (N) | Basic Static Load Rating, Radial [C 0r w] (N) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
972.45 € | 1000 | 4 Days | 35 | 80.012 | 40 | Standard | Standard | 65000 | 86000 | 1 | ||
758.62 € | 1000 | 4 Days | 35 | 80.012 | 40 | Full Complement Bearing | Steel Seal on Two Sides | 80000 | 100000 | 1.12 | ||
1,091.78 € | 1000 | 4 Days | 55 | 120.016 | 52 | Standard | Standard | 123000 | 158000 | 3.23 | ||
1,105.22 € | 1000 | 4 Days | 55 | 120.016 | 52 | Standard | Steel Seal on Two Sides | 123000 | 158000 | 3.1 | ||
1,189.42 € | 1000 | 4 Days | 55 | 120.016 | 64 | Standard | Standard | 155000 | 213000 | 3.94 | ||
914.45 € | 1000 | 4 Days | 55 | 120.016 | 64 | Full Complement Bearing | Standard | 155000 | 213000 | 4.1 |
Loading...
Configure
Basic Attributes
Bore diameter(mm)
Outside diameter(mm)
Product size (width)(mm)
Product type
Design
Basic Dynamic Load Rating, Radial [C r w](N)
Basic Static Load Rating, Radial [C 0r w](N)
Type
Filter by standard shipping days
Optional Attributes