Rubber Seating Ring GRG.RCR Series (GRG.RCR42/46-0091)

  • Volume Discount

Product Details:

Manufacturer part number: GRG.RCR42/46-0091

Brand: INA

Price: 7.06

Delivery time: 4 Days


Technical Data:

Main dimension: 41.5 x 45.6 x 18.3 mm

Weight: 10 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GRG.RCR42/46-0091

Part Number
GRG.RCR42/46-0091
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main dimension
(mm)
Weight
(g)

7.06 €

100 Available 4 Days 41.5 x 45.6 x 18.310

Loading...

  1. 1

This page is Rubber Seating Ring GRG.RCR Series, part number GRG.RCR42/46-0091.
You can find the detail information about specifications and dimensions on part number GRG.RCR42/46-0091.

Variation of this product

Part Number
GRG.RCSM47/65-0091
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main dimension
(mm)
Weight
(g)

9.72 €

1000 4 Days 46.9 x 65.1 x 25.455

Tech Support