Axial/Radial Bearing Double Direction, Screw Mounting, with Integrated Angular Measuring System, YRTC Series (YRTC100-XL)

Axial/Radial Bearing Double Direction, Screw Mounting, with Integrated Angular Measuring System, YRTC Series YRTC100-XL
  • Volume Discount

Product Details:

Manufacturer part number: YRTC100-XL

Brand: INA

Price: 2,076.98

Delivery time: 4 Days


Technical Data:

Bore diameter: 100 mm

Outside diameter: 185 mm

Product type: with X-Life quality

Height H: 38 mm

Limiting speed in rpm: 1200 1/min


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

YRTC100-XL

Part Number
YRTC100-XL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore diameter
(mm)
Outside diameter
(mm)
Product type Height H
(mm)
Limiting speed in rpm Basic Dynamic Load Rating, Axial [C a]
(N)
Basic Dynamic Load Rating, Radial [C r]
(N)
Basic Static Load Rating, Axial [C 0a]
(N)
Basic static load rating, radial [C 0r]
(N)
Weight
(kg)

2,076.98 €

1 Available 4 Days 100185with X-Life quality381200 1/min10500049500455000880003.62

Loading...

  1. 1

This page is Axial/Radial Bearing Double Direction, Screw Mounting, with Integrated Angular Measuring System, YRTC Series, part number YRTC100-XL.
You can find the detail information about specifications and dimensions on part number YRTC100-XL.

Variation of this product

Part Number
YRTC100-XL-PRL50
YRTC100-XL-VSP-PRL50
YRTC1030-XL
YRTC120-XL
YRTC120-XL-PRL50
YRTC120-XL-VSP
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bore diameter
(mm)
Outside diameter
(mm)
Product type Height H
(mm)
Limiting speed in rpm Basic Dynamic Load Rating, Axial [C a]
(N)
Basic Dynamic Load Rating, Radial [C r]
(N)
Basic Static Load Rating, Axial [C 0a]
(N)
Basic static load rating, radial [C 0r]
(N)
Weight
(kg)
-

2,388.49 €

1 Available 4 Days 100185with X-Life quality (Axial and radial run-out reduced by 50%)381200 1/min10500049500455000880003.62
-

2,388.49 €

1 Available 4 Days 100185with X-Life quality (Preloaded, axial and radial run-out reduced by 50%)381200 1/min10500049500455000880003.62

66,653.09 €

1000 4 Days 10301300with X-Life quality14540 1/min1140000580000103000002050000373

2,256.48 €

1 Available 4 Days 120210with X-Life quality40900 1/min112000690005200001240004.56
-

2,566.98 €

1 Available 4 Days 120210with X-Life quality (Axial and radial run-out reduced by 50%)40900 1/min112000690005200001240004.56
-

2,232.74 €

1 Available 4 Days 120210with X-Life quality (Bearing preload Standard)40900 1/min112000690005200001240004.56

Tech Support