Stud Type Track Roller, ZLE Series

Stud Type Track Roller, ZLE Series
Stud type track roller with eccentric collar ZLE52..-2Z, double row, long roller stud with external thread, sealing shield on both sides, outside surface profile of the outer ring: crowned

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ZLE5201-2Z
ZLE5202-2Z
ZLE5204-2Z
ZLE5205-2Z
ZLE5207-2Z
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width B
(mm)
External diameter D
(mm)
Basic Dynamic Load Rating, Radial [C r w]
(N)
Basic Static Load Rating, Radial [C 0r w]
(N)
Speed on Permanent Grease Lubrication [n D G]
(1/min)
Diameter of Eccentric [d e]
(mm)
Fatigue load limit, radial [C ur w]
(N)
Permissible dynamic load outer ring, radial [F r per]
(N)
Weight
(kg)
Weight
(g)

219.25 €

1000 4 Days 65.53579005300111001827048000.145-

233.22 €

1000 4 Days 66.5409800700010200223557000-230

294.85 €

1000 4 Days 7652154001140073002459010200-395.98

329.95 €

1000 4 Days 88621800014200650024730142000.576-

444.95 €

1000 4 Days 998030000250004650351320221001.297-

Loading...

  1. 1

Tech Support