Stud type track rollers PWKRE-2RS-ZL Series

Stud type track rollers PWKRE-2RS-ZL Series
Stud type track rollers PWKRE..-2RS, with axial guidance, full complement cylindrical roller set, with eccentric collar, lip seals on both sides

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PWKRE35-2RS-RR-XL
PWKRE40-2RS-RR-XL
PWKRE52-2RS-RR-XL
PWKRE72-2RS-RR-XL
PWKRE80-2RS-RR-XL
PWKRE90-2RS-RR-XL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width B
(mm)
External diameter D
(mm)
Basic Dynamic Load Rating, Radial [C r w]
(N)
Basic Static Load Rating, Radial [C 0r w]
(N)
Speed on Permanent Grease Lubrication [n D G]
(1/min)
Fit Diameter of Roller Stud / Stud [d 1]
(mm)
Weight
(kg)

128.45 €

1000 4 Days 523512500149006000160.176

149.60 €

1000 4 Days 584014300182005000180.25

159.00 €

1000 4 Days 665225500335003800200.461

229.89 €

1000 4 Days 807239000530002200241.001

289.42 €

1000 4 Days 1008057000770001800301.821

319.09 €

1000 4 Days 1009063000890001800302.186

Loading...

  1. 1

Tech Support