Track Roller KLRU..-2Z Series, Track Roller with Plastic Tyre, Sealed (KLRU08X28X11-2Z-HLW)

  • Volume Discount

Product Details:

Manufacturer part number: KLRU08X28X11-2Z-HLW

Brand: INA

Price: 19.14

Delivery time: 4 Days


Technical Data:

Main dimension: 8 x 27.5 x 11 mm

Weight: 0.020 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KLRU08X28X11-2Z-HLW

Part Number
KLRU08X28X11-2Z-HLW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main dimension
(mm)
Weight
(kg)

19.14 €

1000 4 Days 8 x 27.5 x 110.020

Loading...

  1. 1

This page is Track Roller KLRU..-2Z Series, Track Roller with Plastic Tyre, Sealed, part number KLRU08X28X11-2Z-HLW.
You can find the detail information about specifications and dimensions on part number KLRU08X28X11-2Z-HLW.

Variation of this product

Part Number
KLRU12X35X12-2Z-HLW
KLRU12X47X20-2Z-HLW
KLRU15X47X20-2Z-HLW
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main dimension
(mm)
Weight
(kg)

37.97 €

5 Available 4 Days 12 x 34.8 x 120.025

27.57 €

1000 4 Days 12 x 46.8 x 200.058

55.80 €

5 Available 4 Days 15 x 46.8 x 200.062

Tech Support