Track Roller SKR..-KRR Series, Cylindrical O.D. with Sealing (SKR3080-306-KRR)

  • Volume Discount

Product Details:

Manufacturer part number: SKR3080-306-KRR

Brand: INA

Price: 156.43

Delivery time: 4 Days


Technical Data:

Main dimension: 30 x 80 x 41 mm

Weight: 0.97 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SKR3080-306-KRR

Part Number
SKR3080-306-KRR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main dimension
(mm)
Weight
(kg)

156.43 €

1000 Available 4 Days 30 x 80 x 410.97

Loading...

  1. 1

This page is Track Roller SKR..-KRR Series, Cylindrical O.D. with Sealing, part number SKR3080-306-KRR.
You can find the detail information about specifications and dimensions on part number SKR3080-306-KRR.

Variation of this product

Part Number
SKR1252-204-KRR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main dimension
(mm)
Weight
(kg)

119.22 €

1000 Available 4 Days 12.1 x 52 x 29.50.315

Tech Support