Track Roller, Sealed on Both Sides, LR6 Series (LR606-2RSR-HLC)

Track Roller, Sealed on Both Sides, LR6 Series LR606-2RSR-HLC
  • Volume Discount

Product Details:

Manufacturer part number: LR606-2RSR-HLC

Brand: INA

Price: 16.26

Delivery time: 14 Days


Technical Data:

Main dimension: 19 x 6 x 6 mm

Basic Dynamic Load Rating, Radial [C r w]: 1940 N

Basic Static Load Rating, Radial [C 0r w]: 810 N

Speed on Permanent Grease Lubrication [n D G]: 22000 1/min

Weight: 0.008 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LR606-2RSR-HLC

Part Number
LR606-2RSR-HLC
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main dimension
(mm)
Basic Dynamic Load Rating, Radial [C r w]
(N)
Basic Static Load Rating, Radial [C 0r w]
(N)
Speed on Permanent Grease Lubrication [n D G]
(1/min)
Weight
(kg)

16.26 €

5 Available 14 Days 19 x 6 x 61940810220000.008

Loading...

  1. 1

This page is Track Roller, Sealed on Both Sides, LR6 Series, part number LR606-2RSR-HLC.
You can find the detail information about specifications and dimensions on part number LR606-2RSR-HLC.

Variation of this product

Part Number
LR6004-2RSR-HLC
LR606-2Z-HLC
LR607-2RSR-HLC
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main dimension
(mm)
Basic Dynamic Load Rating, Radial [C r w]
(N)
Basic Static Load Rating, Radial [C 0r w]
(N)
Speed on Permanent Grease Lubrication [n D G]
(1/min)
Weight
(kg)
-

23.02 €

5000 4 Days 20 x 47 x 12---0.105
-

14.51 €

5 Available 4 Days 19 x 6 x 62030800220000.008
-

14.78 €

5 Available 4 Days 22 x 7 x 62250890200000.011

Tech Support